Set Screw Medium Duty Air-Handling Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Bearings -(Medium Duty) -Air Handling
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/f4b_scmah_hm_asmtab.prj},{NB=067829},{SERIES=210},{SS=45},{PN=067829},{DESCRIPTION=F4B-SCMAH-45M},{WEIGHT=3.0},{BOD=90.0000},{BW=22.1000},{A=49.3},{B=143.0},{C=51.3},{D=111.3},{F=M16},{F1=18.0},{H=16.0},{J=14.0},{L=61.7},{N=73.2},{GFH=9.525},{CAPS=4450},{CAPD=7891},{PPATH=f4b_scmah_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
F Bolt Dia.
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
N
[mm]
067829
210
45
067829
F4B-SCMAH-45M
3.0
49.3
143.0
51.3
111.3
M16
16.0
14.0
61.7
73.2
075020
211
50
075020
F4B-SCMAH-50M
4.1
56.4
165.1
57.9
130.3
M16
17.5
17.3
68.8
82.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表