HE-50 - HE Bushing
Dodge
Conveyor Components
Bushings & Hubs
HE
Powered by
CAD模型選擇
{dodge/conveyor_components/bushings_and_hubs/he/pt_he_b_50.prj},{NB=206818},{BN=HE-50},{PN=206818},{BORE=3-15/16},{A=6.8},{B=6.2},{D=3.9385 / 3.9415},{D1=3.9400},{E=1.000 / 1.003},{E1=1.0015},{F=4.373 / 4.383},{F1=4.3780},{W=40},{L=3.70},{L1=3.700},{BC=8},{BC1=8.0000},{G=1-1/2},{G1=1.5000},{H=9-5/8},{H1=9.625},{NOB=6},{SOB=3/4-10x3},{NDM=0.750},{KDM=0.642},{S=0.070 / 0.200},{S1=0.1350},{K=3.000},{J=6.043},{M=0.813},{N=0.8125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
Bore
[Inch]
E
Keyway
[Inch]
F
Height
[Inch]
W
Weight
[lbs]
L
Length
[Inch]
BC
Bolt Circle
[Inch]
G
[Inch]
H
Diameter
[Inch]
SOB
Size of Bolts
[Inch]
S
Sawcut
[Inch]
207965
HE-50
207965
2-15/16
6.8
6.2
2.9385 / 2.9415
N / A
N / A
N / A
3.70
8
1-1/2
9-5/8
3/4-10x3
0.070 / 0.200
207998
HE-50
207998
2-15/16
6.8
6.2
2.9385 / 2.9415
0.750 / 0.753
3.264 / 3.274
N / A
3.70
8
1-1/2
9-5/8
3/4-10x3
0.070 / 0.200
206817
HE-50
206817
3-7/16
6.8
6.2
3.4385 / 3.4415
0.875 / 0.878
3.818 / 3.828
30
3.70
8
1-1/2
9-5/8
3/4-10x3
0.070 / 0.200
206818
HE-50
206818
3-15/16
6.8
6.2
3.9385 / 3.9415
1.000 / 1.003
4.373 / 4.383
40
3.70
8
1-1/2
9-5/8
3/4-10x3
0.070 / 0.200
206675
HE-50
206675
4-7/16
6.8
6.2
4.4385 / 4.4415
1.000 / 1.003
4.880 / 4.890
35
3.70
8
1-1/2
9-5/8
3/4-10x3
0.070 / 0.200
206677
HE-50
206677
4-15/16
6.8
6.2
4.9385 / 4.9415
1.250 / 1.254
5.108 / 5.118
29
3.70
8
1-1/2
9-5/8
3/4-10x3
0.070 / 0.200
206821
HE-50
206821
5
6.8
6.2
5.001 / 5.004
1.250 / 1.254
5.170 / 5.180
23
3.70
8
1-1/2
9-5/8
3/4-10x3
0.070 / 0.200
206822
HE-50
206822
5
6.8
6.2
5.001 / 5.004
N / A
N / A
N / A
3.70
8
1-1/2
9-5/8
3/4-10x3
0.070 / 0.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表