GS - Latch Lock (CUMSA)
DMS Diemould (UK)
DMS UK
Section 7 ( Mechanisms )
Powered by
CAD模型選擇
{dms_diemould/uk/section7/gs_asmtab.prj},{NB=GS-226616},{PARTNO=GS-226616},{A=22},{B=66},{C=16},{D=38},{E=75},{F=30},{G=25},{H=32.0},{L=105},{M=10},{N=15.0},{P=6 x 20},{R=6 x 30},{S=6 x 30},{T=6 x 35},{SCA=40.000},{PSTOL=0.010},{C1=19.500},{B1=15.100},{B0=6.470},{A0=14.000},{C0=5.500},{R0=9.500},{RH=2.500},{D1=6.000},{D2=9.000},{D3=6.500},{DH=4.000},{LY=18.080},{LX=7.000},{H0=1.000},{H1=5.000},{HGS4=3.000},{HP=6.000},{MA=60.000},{PPATH=gs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
A
Width
[mm]
B
Length
[mm]
C
Height
[mm]
D
Length
[mm]
E
Length
[mm]
F
Length
[mm]
G
Length
[mm]
L
Length
[mm]
M
Length
[mm]
N
Width
[mm]
P
Cotton
ⁿ/ₐ
R
Cotton
ⁿ/ₐ
S
Cotton
ⁿ/ₐ
T
Cotton
ⁿ/ₐ
GS-226616
GS-226616
22
66
16
38
75
30
25
105
10
15.0
6 x 20
6 x 30
6 x 30
6 x 35
GS-368619
GS-368619
36
86
19
46
102
43
32
153
12
20.0
8 x 24
8 x 36
8 x 35
8 x 40
GS-421024
GS-421024
42
106
24
56
124
51
40
190
15
24.5
10 x 30
10 x 40
10 x 40
10 x 45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表