FW - Double ejection
DMS Diemould (UK)
DMS UK
Section 7 ( Mechanisms )
Powered by
CAD模型選擇
{dms_diemould/uk/section7/fw.prj},{NB=FW1800 M42x1.5(10)},{PARTNO=FW1800 M42x1.5},{D1=22},{D2=42},{D3=62},{D4=6.6},{D5A=16},{D5B=14.160},{D6=28.0},{D7A=30},{D7B=28.160},{D8A=42},{D8B=40.160},{D9=80},{D10A=14},{D10B=11.835},{H2=70},{H3=110},{K1=20},{K2=9.0},{K3=10},{K4=30},{K5=6},{K6=6},{L1=75},{L2=16},{L3=30},{L4=132},{L5=22},{L6=40},{L7=266},{SW1=17},{SW2=27},{FMM2=100},{D5L=38.000},{L6R=28.000},{L5R=40.000},{SW2D=32.000},{SW3=38},{SW2L=6.44},{SW2S=17.11},{SK1=2.2},{U1L=11.200},{U1S=3.600},{U1R=19.800},{U2L=15.800},{U2S=6.000},{U2R=18.000},{K4R=21.500},{PR=2.000},{STR1=6.120},{STR2=4.100},{STR3=3.390},{STRL1=8.810},{STRL2=19.680},{VV=27.230},{STR4=11.000},{STR5=6.600},{L10=6.500},{RR=31.000},{D5=M16x1.5},{H1=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Thread
ⁿ/ₐ
D6
Diameter
[mm]
D7
Thread
ⁿ/ₐ
D8
Thread
ⁿ/ₐ
D9
Diameter
[mm]
D10
Thread
ⁿ/ₐ
H2
Length
[mm]
H3
Length
[mm]
K1
Length
[mm]
K2
Length
[mm]
K3
Length
[mm]
K4
Length
[mm]
K5
Length
[mm]
K6
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
FMM2
[mm]
FW1800 M32x1.5(5)
FW1800 M32x1.5
16
32
46
5.6
M12x1
20.6
M22x1.5
M32x1.5
60
M10
50
80
16
9.0
8
24
5
5
56
11
20
101
16
30
200
13
20
56
FW1800 M42x1.5(10)
FW1800 M42x1.5
22
42
62
6.6
M16x1.5
28.0
M30x1.5
M42x1.5
80
M14
70
110
20
9.0
10
30
6
6
75
16
30
132
22
40
266
17
27
100
FW1800 M52x1.5(10)
FW1800 M52x1.5
28
53
72
9.0
M20x1.5
36.0
M38x1.5
M52x1.5
90
M16
80
120
22
10.5
12
30
8
6
75
16
35
134
22
45
285
22
35
152
FW1800 M62x1.5(10)
FW1800 M62x1.5
37
63
80
9.0
M24x1.5
44.0
M48x1.5
M62x1.5
102
M20
80
120
22
10.5
12
30
8
6
80
16
40
140
22
50
300
30
44
215
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表