9 7/8 x 8 - D-M-E Standard B-Series Mold Bases 9 7/8 x 8
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
B SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/b/0108b_asmtab.prj},{NB=108B-33-23 (C=4; E=8 ;R=1/2; O=5/32_0_0_1)},{A0=3.375},{B0=2.375},{D=3.990},{H0=13.375},{B1=8.000},{B2=4.000},{B3=3.125},{B4=1.063},{B5=2.938},{B6=0.875},{B7=1.875},{B8=3.375},{B9=0.625},{B10=8.000},{B11=4.000},{B12=1.375},{B13=1.875},{B14=3.250},{B15=3.375},{B16=9.875},{B17=4.938},{B18=0.625},{B19=7.000},{B20=3.438},{B21=3.500},{B22=1.438},{B23=6.875},{B24=3.063},{B25=2.250},{B26=0.625},{B27=0.063},{B28=MIN},{B29=MIN},{B30=MIN},{L1=9.875},{L2=4.938},{L3=4.063},{L4=3.063},{L5=2.250},{L6=0.875},{L7=4.000},{H2=1.875},{H3=0.875},{H4=1.000},{H5=0.500},{H6=0.813},{H7=0.531},{H8=0.813},{H9=0.188},{H10=0.219},{PSTOL=0.001},{C=4},{E=8},{O=5/32},{R=1/2},{S=2 5/16},{GE=0},{BT=0},{RPP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Height of A plate
[Inch]
B
Height of B plate
[Inch]
D
Diameter of Locating Ring
[Inch]
108B-17-7 (C=2 1/2; E=8 ;...
108B-17-7
1 7/8
7/8
3.990
108B-17-13 (C=3; E=8 ;R=1...
108B-17-13
1 7/8
1 3/8
3.990
108B-17-17 (C=3 1/2; E=8 ...
108B-17-17
1 7/8
1 7/8
3.990
108B-17-23 (C=3 1/2; E=8 ...
108B-17-23
1 7/8
2 3/8
3.990
108B-17-27 (C=4; E=8 ;R=1...
108B-17-27
1 7/8
2 7/8
3.990
108B-17-33 (C=4; E=8 ;R=1...
108B-17-33
1 7/8
3 3/8
3.990
108B-17-37 (C=4; E=8 ;R=1...
108B-17-37
1 7/8
3 7/8
3.990
108B-17-47 (C=4 1/2; E=8 ...
108B-17-47
1 7/8
4 7/8
3.990
108B-17-57 (C=4 1/2; E=8 ...
108B-17-57
1 7/8
5 7/8
3.990
108B-23-7 (C=3; E=8 ;R=1/...
108B-23-7
2 3/8
7/8
3.990
108B-23-13 (C=3; E=8 ;R=1...
108B-23-13
2 3/8
1 3/8
3.990
108B-23-17 (C=3 1/2; E=8 ...
108B-23-17
2 3/8
1 7/8
3.990
108B-23-23 (C=3 1/2; E=8 ...
108B-23-23
2 3/8
2 3/8
3.990
108B-23-27 (C=4; E=8 ;R=1...
108B-23-27
2 3/8
2 7/8
3.990
108B-23-33 (C=4; E=8 ;R=1...
108B-23-33
2 3/8
3 3/8
3.990
108B-23-37 (C=4; E=8 ;R=1...
108B-23-37
2 3/8
3 7/8
3.990
108B-23-47 (C=4 1/2; E=8 ...
108B-23-47
2 3/8
4 7/8
3.990
108B-23-57 (C=4 1/2; E=8 ...
108B-23-57
2 3/8
5 7/8
3.990
108B-27-7 (C=3; E=8 ;R=1/...
108B-27-7
2 7/8
7/8
3.990
108B-27-13 (C=3; E=8 ;R=1...
108B-27-13
2 7/8
1 3/8
3.990
108B-27-17 (C=3 1/2; E=8 ...
108B-27-17
2 7/8
1 7/8
3.990
108B-27-23 (C=3 1/2; E=8 ...
108B-27-23
2 7/8
2 3/8
3.990
108B-27-27 (C=4; E=8 ;R=1...
108B-27-27
2 7/8
2 7/8
3.990
108B-27-33 (C=4; E=8 ;R=1...
108B-27-33
2 7/8
3 3/8
3.990
108B-27-37 (C=4; E=8 ;R=1...
108B-27-37
2 7/8
3 7/8
3.990
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表