LL Jiffy Latch Lock - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/ll.prj},{NB=LL101E},{REF=LL101E},{REFOLD=LL 101 E},{A=127.0},{B=47.0},{C=37.0},{D=22.2},{E=254},{F=11.90},{G1=24.00},{G2=24.00},{H=3.50},{I=12.0},{L=1.00},{M=254},{P=9.90},{Q=24.00},{R=4.00},{S=16.00},{T=20.00},{U=75.0},{V=12.00},{W=20.00},{SR=LL 102 E},{SK=LL 103 E},{ES=LL 104 E},{PSTOL=0.010},{NDM=15.875},{P2=13.386},{VERS=2.000},{LL=5.000},{LL1=0.000},{L1=57.000},{L2=24.100},{L3=10.000},{L4=30.000},{L5=99.000},{L6=117.000},{H1=0.000},{B1=17.000},{B2=17.000},{B3=28.500},{B4=17.000},{B5=0.000},{D1=12.000},{D2=13.000},{D3=19.000},{H2=8.000},{LS=57.000},{HOLE=32.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
A
Length A
[mm]
B
Width B
[mm]
C
Height C
[mm]
D
Height D nom.
[mm]
E
Length E
[mm]
F
Width F
[mm]
G1
Height G1 nom.
[mm]
G2
Height G2 nom.
[mm]
H
Height H
[mm]
I
Length l nom.
[mm]
L
Radius L
[mm]
M
Length M
[mm]
P
Width P
[mm]
Q
Height Q
[mm]
R
Height R nom.
[mm]
S
Length S
[mm]
T
Height T
[mm]
U
Length U
[mm]
V
Width V
[mm]
W
Width W
[mm]
SR
Replacement parts rocker
ⁿ/ₐ
SK
Replacement parts latch bar
ⁿ/ₐ
ES
Replacement parts release bar
ⁿ/ₐ
LL051E
LL051E
80.0
35.0
25.0
16.2
180
7.90
16.00
16.00
3.40
6.0
1.00
180
7.90
16.00
3.00
8.50
12.50
55.0
8.00
12.00
LL 052 E
LL 053 E
LL 054 E
LL101E
LL101E
127.0
47.0
37.0
22.2
254
11.90
24.00
24.00
3.50
12.0
1.00
254
9.90
24.00
4.00
16.00
20.00
75.0
12.00
20.00
LL 102 E
LL 103 E
LL 104 E
LL151
LL151
127.0
49.2
36.5
22.2
254
12.07
24.56
24.81
2.92
12.7
0.75
254
9.00
24.81
4.76
15.87
20.95
76.2
12.39
22.22
LL 102
LL 103
LL 104
LL201
LL201
152.5
74.6
61.9
38.1
406
24.77
37.21
37.46
4.75
15.9
1.00
406
12.07
37.46
6.98
22.22
31.87
114.3
25.27
38.10
LL 202
LL 203
LL 204
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PSM - DME
D-M-E
22.05.2024
KL Klinkenzüge - DME
D-M-E
22.05.2024
Vector Form - DME
D-M-E
22.05.2024
KU Latch Locks - Baffle bars - DME
D-M-E
22.05.2024
PSR Mini Might Schieberklammer - DME
D-M-E
27.11.2017
MRT - DME
D-M-E
27.11.2017
Jiffy Latch-Lok Assemblies - U.S. Patent No. 3,706,116
D-M-E
24.05.2024
CCT - CCTP Cycle counter CUMSA - DME
D-M-E
27.11.2017
ULB Core blades - DME - Mat.: DME 5 (1.2344, 38-42 HRC)
D-M-E
08.08.2018
FW 1853 Ejector bolt - DME
D-M-E
27.11.2017
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.06.2024
AEB Accelerated ejectors - bumper type - DME
D-M-E
27.11.2017
ULG T-gibs - DME - Mat.: 1.7225, Surface 60-70 HRC, Core 38-42 HRC
D-M-E
22.05.2024
AEP Accelerated ejectors - Pin type - DME
D-M-E
27.11.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表