K 7580 Guided ejection system - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/k_7580.prj},{NB=K75801026},{REF=K75801026},{REFOLD=K 7580-10-26},{D1=10},{D2=20},{D3=15},{D4=25},{L1=100},{L2=40},{S2=26},{V1=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D1
Diameter d1
[mm]
D2
Diameter d2
[mm]
D3
Diameter d3
[mm]
D4
Diameter d4
[mm]
L1
Length l1
[mm]
L2
Length l2
[mm]
S2
Length
[mm]
K75801016
K75801016
10
20
15
25
50
40
16
K75801020
K75801020
10
20
15
25
70
40
20
K75801026
K75801026
10
20
15
25
100
40
26
K75801036
K75801036
10
20
15
25
120
40
36
K75801620
K75801620
16
30
22
35
70
45
20
K75801626
K75801626
16
30
22
35
100
50
26
K75801636
K75801636
16
30
22
35
120
60
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表