FW 14 Leader pin bushings for GB 112 / GB 113 - DME - Material Bronze
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/fw_14.prj},{NB=FW141812},{REF=FW141812},{REFOLD=FW 14 18x12},{D1=18},{S=12},{D2=25},{D3=29},{F=17},{K=6},{L=29},{V1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D1
Diameter d1
[mm]
S
Length s
[mm]
D2
Diameter d2
[mm]
D3
Diameter d3
[mm]
F
Length f
[mm]
K
Length k
[mm]
L
Length
[mm]
FW141206
FW141206
12
6
16
19
9
3
15
FW141209
FW141209
12
9
16
19
12
3
21
FW141212
FW141212
12
12
16
19
17
3
29
FW141812
FW141812
18
12
25
29
17
6
29
FW141817
FW141817
18
17
25
29
22
6
39
FW141822
FW141822
18
22
25
29
27
6
49
FW143017
FW143017
30
17
42
46
22
6
39
FW143022
FW143022
30
22
42
46
27
6
49
FW143027
FW143027
30
27
42
46
36
6
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表