F1127 - Guide Bushing Self Lubricating - DME - Mat. 2.0598 - 200HB - Graphit
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1127.prj},{NB=F1127182625},{REF=F1127182625},{DESC=F1127 18 x 26 x 25 GUIDE BUSH SELF-LUBR.},{L=25},{D=18},{D1=26}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
L
Length L
[mm]
D
Diameter D
[mm]
D1
Diameter D1
[mm]
F1127091408
F1127091408
F1127 9 x 14 x 8 GUIDE B...
8
9
14
F1127091412
F1127091412
F1127 9 x 14 x 12 GUIDE ...
12
9
14
F1127091416
F1127091416
F1127 9 x 14 x 16 GUIDE ...
16
9
14
F1127101408
F1127101408
F1127 10 x 14 x 8 GUIDE ...
8
10
14
F1127101412
F1127101412
F1127 10 x 14 x 12 GUIDE...
12
10
14
F1127101416
F1127101416
F1127 10 x 14 x 16 GUIDE...
16
10
14
F1127121612
F1127121612
F1127 12 x 16 x 12 GUIDE...
12
12
16
F1127121616
F1127121616
F1127 12 x 16 x 16 GUIDE...
16
12
16
F1127121620
F1127121620
F1127 12 x 16 x 20 GUIDE...
20
12
16
F1127142012
F1127142012
F1127 14 x 20 x 12 GUIDE...
12
14
20
F1127142016
F1127142016
F1127 14 x 20 x 16 GUIDE...
16
14
20
F1127142020
F1127142020
F1127 14 x 20 x 20 GUIDE...
20
14
20
F1127152012
F1127152012
F1127 15 x 20 x 12 GUIDE...
12
15
20
F1127152016
F1127152016
F1127 15 x 20 x 16 GUIDE...
16
15
20
F1127152020
F1127152020
F1127 15 x 20 x 20 GUIDE...
20
15
20
F1127162216
F1127162216
F1127 16 x 22 x 16 GUIDE...
16
16
22
F1127162220
F1127162220
F1127 16 x 22 x 20 GUIDE...
20
16
22
F1127162225
F1127162225
F1127 16 x 22 x 25 GUIDE...
25
16
22
F1127182616
F1127182616
F1127 18 x 26 x 16 GUIDE...
16
18
26
F1127182620
F1127182620
F1127 18 x 26 x 20 GUIDE...
20
18
26
F1127182625
F1127182625
F1127 18 x 26 x 25 GUIDE...
25
18
26
F1127182632
F1127182632
F1127 18 x 26 x 32 GUIDE...
32
18
26
F1127202616
F1127202616
F1127 20 x 26 x 16 GUIDE...
16
20
26
F1127202620
F1127202620
F1127 20 x 26 x 20 GUIDE...
20
20
26
F1127202625
F1127202625
F1127 20 x 26 x 25 GUIDE...
25
20
26
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表