R43 - 6D Insulating plates - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/ei_1210_6d.prj},{NB=R432963967-090},{REF=R432963967-090},{REFOLD=R 43 296x396 - 7},{B=296},{L=396},{S=7.0},{D=90},{V1=56}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
B
Width b
[mm]
L
Length
[mm]
S
Thickness
[mm]
D
Diameter D
[mm]
R430960963-040
R430960963-040
96
96
3.0
40
R430960965-040
R430960965-040
96
96
5.0
40
R431001303-060
R431001303-060
100
130
3.0
60
R431001305-060
R431001305-060
100
130
5.0
60
R431261263-040
R431261263-040
126
126
3.0
90
R431261265-040
R431261265-040
126
126
5.0
90
R431261563-090
R431261563-090
126
156
3.0
90
R431261565-090
R431261565-090
126
156
5.0
90
R431561563-090
R431561563-090
156
156
3.0
90
R431561565-090
R431561565-090
156
156
5.0
90
R431561963-090
R431561963-090
156
196
3.0
90
R431561965-090
R431561965-090
156
196
5.0
90
R431562463-090
R431562463-090
156
246
3.0
90
R431562465-090
R431562465-090
156
246
5.0
90
R431562965-090
R431562965-090
156
296
5.0
90
R431563965-090
R431563965-090
156
396
5.0
90
R431902463-090
R431902463-090
190
246
3.0
90
R431902465-090
R431902465-090
190
246
5.0
90
R431902965-090
R431902965-090
190
296
5.0
90
R431961963-090
R431961963-090
196
196
3.0
90
R431961965-090
R431961965-090
196
196
5.0
90
R431962463-090
R431962463-090
196
246
3.0
90
R431962465-090
R431962465-090
196
246
5.0
90
R431962965-090
R431962965-090
196
296
5.0
90
R431962967-090
R431962967-090
196
296
7.0
90
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表