R54 Spring washers - DME - Euro-Standard DIN 7980
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/eg_6910.prj},{NB=R54082},{REF=R54082},{REFOLD=R 54 8 x 2},{D1=8.1},{D2=12.7},{D=8.000},{S=2.0},{V1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D1
Diameter d1
[mm]
D2
Diameter d2
[mm]
D
Diameter d
[mm]
S
Length
[mm]
R54041-2
R54041-2
4.1
7.0
4.000
1.2
R54051-6
R54051-6
5.1
8.8
5.000
1.6
R54061-6
R54061-6
6.1
9.9
6.000
1.6
R54082
R54082
8.1
12.7
8.000
2.0
R54102-5
R54102-5
10.2
16.0
10.000
2.5
R54122-5
R54122-5
12.5
18.0
12.000
2.5
R54163-5
R54163-5
16.2
24.4
16.000
3.5
R54204-5
R54204-5
20.2
30.6
20.000
4.5
R54245
R54245
24.2
35.9
24.000
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表