UOB Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Date Stamps & Inserts
(U) Indexable Date Stamps
Indexable Date Stamps
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/date_stamps_inserts/u_indexable/indexable_date_stamps/uob.prj},{NB=UOB08},{REF=UOB08},{REFOLD=UOB 08},{D=8},{F=5.0},{L=10},{L1=5},{M=2.3 x 0.25},{VER=9.000},{D1=8.000},{D2=4.600},{L2=2.000},{L3=5.500},{L4=9.700},{MX1=2.300},{TX1=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter D
[mm]
F
Diameter F
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
M
Tap size - Metric
ⁿ/ₐ
UOB04
UOB04
4
2.4
8
4
1.6 x 0.20
UOB05
UOB05
5
2.9
8
4
1.6 x 0.20
UOB06
UOB06
6
3.7
8
4
1.6 x 0.20
UOB08
UOB08
8
5.0
10
5
2.3 x 0.25
UOB10
UOB10
10
6.3
12
6
2.5 x 0.35
UOB12
UOB12
12
7.5
14
7
3.0 x 0.35
UOB16
UOB16
16
11.0
14
7
4.0 x 0.35
UOB20
UOB20
20
13.2
16
8
4.0 x 0.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表