NZN Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Date Stamps & Inserts
(O) Long Date Stamps
Long Date Stamps
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/date_stamps_inserts/o_long_date/long_date_stamps/nzn.prj},{NB=NZN08(0.35)},{REF=NZN08},{REFOLD=NZN 08},{D=8},{L=20},{S=0.35},{M1=M2,3 X 0,25},{M=M4},{NDM1=4.000},{P1=0.700},{T=4.0},{VER=8.000},{NDM=2.300},{SP=0.350},{D1=8.000},{P=0.250},{D2=4.560}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter D
[mm]
L
Length L
[mm]
M1
Thread M1
ⁿ/ₐ
M
Thread M
ⁿ/ₐ
T
Length T
[mm]
NZN04(0.2)
NZN04
4
14
M1,4 X 0,2
M2
2.0
NZN05(0.2)
NZN05
5
17
M1,6 X 0,2
M3
3.5
NZN06(0.2)
NZN06
6
17
M1,6 X 0,2
M3
3.5
NZN08(0.35)
NZN08
8
20
M2,3 X 0,25
M4
4.0
NZN10(0.35)
NZN10
10
20
M2,5 X 0,35
M5
4.0
NZN12(0.35)
NZN12
12
25
M3 X 0,35
M6
6.0
NZN16(0.35)
NZN16
16
33
M4 X 0,35
M8
8.0
NZN20(0.35)
NZN20
20
33
M4 X 0,35
M8
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表