WZ 7065 Typ(e) DIN 9861-HWS, Material HWS 12% Cr 62 ± 2 HRC - Punches - hardened
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/wz_65.prj},{NB=WZ706502-25100 (2.25)},{REF=WZ706502-25100},{REFOLD=WZ 7065 2,25-2,50 -100},{L=100},{D1=2.25},{D2=3.5},{S=0.05},{K=0.5},{D11=[2.25:2.50/0.05]},{V1=39}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
L
Overall Length (+0.5/0)
[mm]
D2
Head Diameter d2 (-0.05)
[mm]
S
Step
[mm]
K
Head Thickness (+0.2/0)
[mm]
WZ706500-50071
WZ706500-50071
71
0.9
0.05
0.2
WZ706500-50080
WZ706500-50080
80
0.9
0.05
0.2
WZ706500-55071
WZ706500-55071
71
1.0
0.05
0.2
WZ706500-55080
WZ706500-55080
80
1.0
0.05
0.2
WZ706500-60071
WZ706500-60071
71
1.1
0.05
0.2
WZ706500-60080
WZ706500-60080
80
1.1
0.05
0.2
WZ706500-65071
WZ706500-65071
71
1.2
0.05
0.2
WZ706500-65080
WZ706500-65080
80
1.2
0.05
0.2
WZ706500-70071
WZ706500-70071
71
1.3
0.05
0.2
WZ706500-70080
WZ706500-70080
80
1.3
0.05
0.2
WZ706500-80071
WZ706500-80071
71
1.4
0.05
0.4
WZ706500-80080
WZ706500-80080
80
1.4
0.05
0.4
WZ706500-90100
WZ706500-90100
100
1.6
0.05
0.4
WZ706500-90071
WZ706500-90071
71
1.6
0.05
0.4
WZ706500-90080
WZ706500-90080
80
1.6
0.05
0.4
WZ706501-00100
WZ706501-00100
100
1.8
0.05
0.5
WZ706501-00071
WZ706501-00071
71
1.8
0.05
0.5
WZ706501-00080
WZ706501-00080
80
1.8
0.05
0.5
WZ706501-15100
WZ706501-15100
100
2.0
0.05
0.5
WZ706501-15071
WZ706501-15071
71
2.0
0.05
0.5
WZ706501-15080
WZ706501-15080
80
2.0
0.05
0.5
WZ706501-35100
WZ706501-35100
100
2.2
0.05
0.5
WZ706501-35071
WZ706501-35071
71
2.2
0.05
0.5
WZ706501-35080
WZ706501-35080
80
2.2
0.05
0.5
WZ706501-55100
WZ706501-55100
100
2.5
0.05
0.5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表