目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
CE - Boxes with Glazed Door
DKC
Ramblock
CE
Powered by
CAD模型選擇
{dkc_europe/ram_block/ce/boxes_with_glazed_door_asmtab.prj},{NB=R5CEX0669(0)},{CODE=R5CEX0669},{DES=Cassa 600x600x250 Porta Vetro + P.C.},{DOOR=0},{H=600},{L=600},{P=250},{H1=558},{L1=558},{H4=450},{L4=425},{H3=550},{L3=550},{L5=528},{P5=98},{B=2},{W=21.20},{GP=IP66},{INFO=Link Download},{INFO2=Link 01001106A5600028},{INFO3=Link www.dkceurope.eu},{HOLE=14},{VER=1},{VER1=1},{PPATH=boxes_with_glazed_door_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Order code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
H
Height
[mm]
L
Width
[mm]
P
Depth
[mm]
H1
Useful frontal height
[mm]
L1
Useful frontal lenght
[mm]
H4
Useful door lenght
[mm]
L4
Useful door lenght
[mm]
H3
Cable panel height
[mm]
L3
Cable panel lenght
[mm]
L5
Cable enter lenght
[mm]
P5
Cable enter thickness
[mm]
B
Handle
[nr]
W
Weight
[kg]
GP
Protection Class
ⁿ/ₐ
R5CEX0432
R5CEX0432
Junction Boxes With Glaze...
400
300
200
358
258
250
125
350
250
228
48
1
8.30
IP66
R5CEX0442
R5CEX0442
Junction Boxes With Glaze...
400
400
200
358
358
250
225
350
350
328
98
1
10.50
IP66
R5CEX0462
R5CEX0462
Junction Boxes With Glaze...
400
600
200
358
558
250
425
350
550
528
98
2
15.50
IP66
R5CEX0532
R5CEX0532
Junction Boxes With Glaze...
500
300
200
458
258
350
125
450
250
228
48
2
9.50
IP66
R5CEX0542
R5CEX0542
Junction Boxes With Glaze...
500
400
200
458
358
350
225
450
350
328
98
2
12.00
IP66
R5CEX0549
R5CEX0549
Junction Boxes With Glaze...
500
400
250
458
358
350
225
450
350
328
98
2
13.20
IP66
R5CEX0552
R5CEX0552
Junction Boxes With Glaze...
500
500
200
458
458
350
325
450
450
328
198
2
16.00
IP66
R5CEX0642
R5CEX0642
Junction Boxes With Glaze...
600
400
200
558
358
450
225
550
350
328
98
2
15.00
IP66
R5CEX0649
R5CEX0649
Junction Boxes With Glaze...
600
400
250
558
358
450
225
550
350
328
98
2
16.50
IP66
R5CEX0664
R5CEX0664
Junction Boxes With Glaze...
600
600
400
558
558
450
425
550
550
528
198
2
22.50
IP66
R5CEX0669
R5CEX0669
Junction Boxes With Glaze...
600
600
250
558
558
450
425
550
550
528
98
2
21.20
IP66
R5CEX0752
R5CEX0752
Junction Boxes With Glaze...
700
500
200
658
458
550
325
650
450
428
98
2
19.50
IP66
R5CEX0759
R5CEX0759
Junction Boxes With Glaze...
700
500
250
658
458
550
325
650
450
428
98
2
20.20
IP66
R5CEX0863
R5CEX0863
Junction Boxes With Glaze...
800
600
300
758
558
650
425
750
550
528
198
2
28.20
IP66
R5CEX0864
R5CEX0864
Junction Boxes With Glaze...
800
600
400
758
558
650
425
750
550
528
198
2
31.00
IP66
R5CEX0869
R5CEX0869
Junction Boxes With Glaze...
800
600
250
758
558
650
425
750
550
528
98
2
28.20
IP66
R5CEX1063
R5CEX1063
Junction Boxes With Glaze...
1000
600
300
958
558
850
425
950
550
528
198
2
35.70
IP66
R5CEX1069
R5CEX1069
Junction Boxes With Glaze...
1000
600
250
958
558
850
425
950
550
528
98
2
35.00
IP66
R5CEX1083
R5CEX1083
Junction Boxes With Glaze...
1000
800
300
958
758
850
625
950
750
728
198
2
44.20
IP66
R5CEX1084
R5CEX1084
Junction Boxes With Glaze...
1000
800
400
958
758
850
625
950
750
728
198
2
60.00
IP66
R5CEX1263
R5CEX1263
Junction Boxes With Glaze...
1200
600
300
1158
558
1050
425
1150
550
528
198
2
41.00
IP66
R5CEX1264
R5CEX1264
Junction Boxes With Glaze...
1200
600
400
1158
558
1050
425
1150
550
528
198
2
46.00
IP66
R5CEX1283
R5CEX1283
Junction Boxes With Glaze...
1200
800
300
1158
758
1050
625
1150
750
728
198
2
50.20
IP66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表