目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixing for strain relief
DKC
COSMEC
Plastic Systems
FLEXAquick
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqhg.prj},{NB=5045C-14N},{AUS=1.000},{IDNR=},{VERS1=4},{AD=18.5},{A=24.5},{B=29.0},{C=12.6},{D=18.0},{E=15.0},{H1=5.5},{PS=50},{GEW=0.58},{B1=20.0},{B2=18.0},{B3=12.0},{B4=12.6},{R=4.5},{ADH=18.0},{DH=10.5},{H2=10.0},{H3=5.00},{FORM_DBS=6},{WS=0.001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size
[mm]
A
[mm]
B
[mm]
D
[mm]
E
[mm]
H1
Bore hole
[mm]
PS
Packet/Units
[mm]
GEW
Weight kg 100 units approx.
[mm]
5045C-07N
5045C-07N
Tubing Clamp with Cover A...
10.0
19.5
19.0
13.0
15.0
5.5
50
0.40
5045C-10N
5045C-10N
Tubing Clamp with Cover A...
13.0
19.5
22.6
14.5
15.0
5.5
50
0.42
5045C-12N
5045C-12N
Tubing Clamp with Cover A...
15.8
21.5
25.4
16.1
15.0
5.5
50
0.46
5045C-14N
5045C-14N
Tubing Clamp with Cover A...
18.5
24.5
29.0
18.0
15.0
5.5
50
0.58
5045C-17N
5045C-17N
Tubing Clamp with Cover A...
21.2
26.5
33.0
21.0
15.0
6.5
50
0.66
5045C-23N
5045C-23N
Tubing Clamp with Cover A...
28.5
34.7
39.4
22.7
15.0
6.5
25
0.92
5045C-29N
5045C-29N
Tubing Clamp with Cover A...
34.5
40.0
44.4
26.0
15.0
6.5
25
1.08
5045C-36N
5045C-36N
Tubing Clamp with Cover A...
42.5
54.0
55.5
30.0
15.0
6.5
25
2.36
5045C-48N
5045C-48N
Tubing Clamp with Cover A...
54.5
65.0
69.0
37.3
15.0
6.5
10
3.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表