目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Jack screws M 10 - -
dk Fixturing systems
SPANNFIX PROPrecisely reproducible fixtures with scales and angular alignment
Structural elements
Powered by
CAD模型選擇
{dk/spannfix_pro/aufbauelemente/dk0034.prj},{NB=322600},{BEST=322600},{AUSF=mit Kegelspitze 90°, Ø 10},{VWEG=15},{L=50},{M=M 10},{BS=Infotext},{TYP=1.000},{XA=45.600},{XB=30.000},{XC=10.000},{XD=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BEST
Order No.
ⁿ/ₐ
AUSF
Version
[mm]
VWEG
Adjustment range
[mm]
L
Length
[mm]
M
Thread
[mm]
322600
322600
with cone point 90°, Ø 10
15
50
M 10
322700
322700
with 5 mm dome radius
25
63
M 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表