目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Schnellwechsel-Palettensystem - -
dk Fixturing systems
SCHIENENFIX Perfect modularity for optical and multi-sensorial measuring with zero-point referencing
Structural elements
Powered by
CAD模型選擇
{dk/schienenfix/aufbauelemente/dk0268.prj},{NB=345821},{BEST=345821},{NUTEN=T-Nut 5},{AM=195x100x10},{SF=160x72},{B1=160},{H=10},{L=195},{AUSF=kurz},{BS=Infotext},{B=99.9},{L1=72.000},{XE=8.750},{XF=2.700},{TYP=1.000},{TYP1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BEST
Order No.
ⁿ/ₐ
NUTEN
Slots
[mm]
AM
Outside dimensions
[mm]
SF
Inspection glass
[mm]
B1
width
[mm]
H
height
[mm]
L
Length
[mm]
AUSF
version
ⁿ/ₐ
B
width
[mm]
L1
[mm]
XF
[mm]
TYP1
Zurodnung Form
ⁿ/ₐ
345801
345801
T-slot 5
305x100x10
200x72
200
10
305
normal
99.9
72.000
2.700
1
345821
345821
T-slot 5
195x100x10
160x72
160
10
195
short
99.9
72.000
2.700
1
345830
345830
T-slot 5
305x150x10
200x132
200
10
305
Kyence
136.0
100.000
4.800
1
345815
345815
-
-
-
0
-
0
Fixation set for magnetic...
0.0
0.000
0.000
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表