目錄: DIM
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DIM
Disc Springs
DIM
DISC SPRINGS
Powered by
CAD模型選擇
{dim/disc_springs/disc_springs.prj},{NB=A24018},{PARTNR=A24018},{DE=40.0},{DI=18.3},{S=2.00},{L0=3.15},{L1=2.29},{P=5653},{G=USA},{WER=1.1248},{GEW=43.08},{TR=},{F1MIN=9110.00},{F1MAX=12330.00},{TOL=All sizes and tolerances conform to DIN 2093},{SURFIN=Phosphated and oiled}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNR
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DE
De - Outside diameter
[mm]
DI
Di - Inside diameter
[mm]
S
Thickness
[mm]
L0
L0 - Free height
[mm]
L1
L1 - Loaded height
[mm]
P
Force at deflection f1
[N]
F1
f1 - Deflection = L0-L1
[mm]
TOL
Tolerance
ⁿ/ₐ
SURFIN
Surface Finish
ⁿ/ₐ
A20603
A20603
CK75
6.0
3.2
0.30
0.45
0.34
119
0.11
All sizes and tolerances ...
Phosphated and oiled
C20803
C20803
CK75
8.0
3.2
0.20
0.40
0.25
26
0.15
All sizes and tolerances ...
Phosphated and oiled
B20803
B20803
CK75
8.0
3.2
0.30
0.55
0.36
104
0.19
All sizes and tolerances ...
Phosphated and oiled
A20803
A20803
CK75
8.0
3.2
0.40
0.60
0.45
185
0.15
All sizes and tolerances ...
Phosphated and oiled
C10804
C10804
CK75
8.0
4.2
0.20
0.40
0.21
39
0.19
All sizes and tolerances ...
Phosphated and oiled
B10804
B10804
CK75
8.0
4.2
0.30
0.55
0.36
118
0.19
All sizes and tolerances ...
Phosphated and oiled
A10804
A10804
CK75
8.0
4.2
0.40
0.60
0.45
210
0.15
All sizes and tolerances ...
Phosphated and oiled
C21003
C21003
CK75
10.0
3.2
0.30
0.65
0.39
98
0.26
All sizes and tolerances ...
Phosphated and oiled
B21003
B21003
CK75
10.0
3.2
0.40
0.70
0.48
179
0.22
All sizes and tolerances ...
Phosphated and oiled
A21003
A21003
CK75
10.0
3.2
0.50
0.75
0.56
278
0.19
All sizes and tolerances ...
Phosphated and oiled
B21004
B21004
CK75
10.0
4.2
0.40
0.70
0.48
189
0.22
All sizes and tolerances ...
Phosphated and oiled
A21004
A21004
CK75
10.0
4.2
0.50
0.75
0.56
294
0.19
All sizes and tolerances ...
Phosphated and oiled
C11005
C11005
CK75
10.0
5.2
0.25
0.55
0.33
58
0.22
All sizes and tolerances ...
Phosphated and oiled
B11005
B11005
CK75
10.0
5.2
0.40
0.70
0.47
209
0.23
All sizes and tolerances ...
Phosphated and oiled
A11005
A11005
CK75
10.0
5.2
0.50
0.75
0.56
325
0.19
All sizes and tolerances ...
Phosphated and oiled
C21204
C21204
CK75
12.0
4.2
0.40
0.80
0.50
178
0.30
All sizes and tolerances ...
Phosphated and oiled
B21204
B21204
CK75
12.0
4.2
0.50
0.85
0.59
284
0.26
All sizes and tolerances ...
Phosphated and oiled
A21204
A21204
CK75
12.0
4.2
0.60
1.00
0.70
556
0.30
All sizes and tolerances ...
Phosphated and oiled
B21205
B21205
CK75
12.0
5.2
0.50
0.90
0.60
349
0.30
All sizes and tolerances ...
Phosphated and oiled
A21205
A21205
CK75
12.0
5.2
0.60
0.95
0.69
506
0.26
All sizes and tolerances ...
Phosphated and oiled
B21206
B21206
CK75
12.0
6.2
0.50
0.85
0.59
326
0.26
All sizes and tolerances ...
Phosphated and oiled
A21206
A21206
CK75
12.0
6.2
0.60
0.95
0.69
551
0.26
All sizes and tolerances ...
Phosphated and oiled
A21255
A21255
CK75
12.5
5.2
0.50
0.85
0.59
272
0.26
All sizes and tolerances ...
Phosphated and oiled
C11206
C11206
CK75
12.5
6.2
0.35
0.80
0.46
151
0.34
All sizes and tolerances ...
Phosphated and oiled
B11206
B11206
CK75
12.5
6.2
0.50
0.85
0.59
293
0.26
All sizes and tolerances ...
Phosphated and oiled
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表