目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
AE41 - Wiper
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{dichtomatik/hydraulics/wipers/ae41_asmtab.prj},{NB=AE41 67189304 54 62 7(0)},{ARTIKELNR=67189304},{D=54.0},{D1=62.0},{NUT=0.000},{D2=60.0},{L1=4.0},{H=7.0},{PPATH=ae41/ae41_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
d
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
H
[mm]
AE41 67188634 4 12 7
67188634
4.0
12.0
10.0
4.0
7.0
AE41 67188635 8 16 7
67188635
8.0
16.0
14.0
4.0
7.0
AE41 67194051 10 18 7
67194051
10.0
18.0
16.0
4.0
7.0
AE41 67189319 12 20 7
67189319
12.0
20.0
18.0
4.0
7.0
AE41 67188736 14 22 7
67188736
14.0
22.0
20.0
4.0
7.0
AE41 67195342 15 23 7
67195342
15.0
23.0
21.0
4.0
7.0
AE41 67188275 16 24 7
67188275
16.0
24.0
22.0
4.0
7.0
AE41 67188853 18 26 7
67188853
18.0
26.0
24.0
4.0
7.0
AE41 67188200 20 28 7
67188200
20.0
28.0
26.0
4.0
7.0
AE41 67192047 22 30 7
67192047
22.0
30.0
28.0
4.0
7.0
AE41 67188632 24 32 7
67188632
24.0
32.0
30.0
4.0
7.0
AE41 67188895 25 33 7
67188895
25.0
33.0
31.0
4.0
7.0
AE41 49381533 25 34 8
49381533
25.0
34.0
32.0
5.0
8.0
AE41 67189854 26 34 7
67189854
26.0
34.0
32.0
4.0
7.0
AE41 67188854 28 36 7
67188854
28.0
36.0
34.0
4.0
7.0
AE41 67188201 30 38 7
67188201
30.0
38.0
36.0
4.0
7.0
AE41 67188678 32 40 7
67188678
32.0
40.0
38.0
4.0
7.0
AE41 67189752 33 41 7
67189752
33.0
41.0
39.0
4.0
7.0
AE41 67189214 34 42 7
67189214
34.0
42.0
40.0
4.0
7.0
AE41 67188896 35 43 7
67188896
35.0
43.0
41.0
4.0
7.0
AE41 67188435 36 44 7
67188435
36.0
44.0
42.0
4.0
7.0
AE41 67188427 38 46 7
67188427
38.0
46.0
44.0
4.0
7.0
AE41 67188557 40 48 7
67188557
40.0
48.0
46.0
4.0
7.0
AE41 67188923 40 50 8.5
67188923
40.0
50.0
48.0
5.0
8.5
AE41 67188437 42 50 7
67188437
42.0
50.0
48.0
4.0
7.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表