DMX DMAX diaphragm valve - DMX diaphragm valve
Definox
DMX DMAX Diaphragm valves
DMX diaphragm valves
Powered by
CAD模型選擇
{definox/vannes20e020membrane20dmx20dmax/vannes20e020membrane20dmx/vannes20e020membrane20dmx20dmax.prj},{NB=HD050F11100},{PREVIEW=../../_pool_/2d/07/vannes_e0_membrane_dmx.png},{REF=HD050F11100},{DESC=DMX DIN 50 Actionneur manuel},{TUBE=50 / 53},{V=DMX},{DIAM=DIN 50},{ACT=Actionneur manuel},{MATB=1.4404},{MATS=PTFE},{FITTING=A souder},{DEFAULTSORTATTR=28813}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
HS025F11100
HS025F11100
DMX SMS 25 Actionneur man...
22,6 / 25
DMX
SMS 25
Manual actuator
1.4404
PTFE
To weld
HS038F11100
HS038F11100
DMX SMS 38 Actionneur man...
35,6 / 38
DMX
SMS 38
Manual actuator
1.4404
PTFE
To weld
HS051F11100
HS051F11100
DMX SMS 51 Actionneur man...
48,5 / 51
DMX
SMS 51
Manual actuator
1.4404
PTFE
To weld
HD010F11100
HD010F11100
DMX DIN 10 Actionneur man...
10 /12
DMX
DIN 10
Manual actuator
1.4404
PTFE
To weld
HD015F11100
HD015F11100
DMX DIN 15 Actionneur man...
16 /18
DMX
DIN 15
Manual actuator
1.4404
PTFE
To weld
HD025F11100
HD025F11100
DMX DIN 25 Actionneur man...
26 /28
DMX
DIN 25
Manual actuator
1.4404
PTFE
To weld
HD032F11100
HD032F11100
DMX DIN 32 Actionneur man...
32 / 35
DMX
DIN 32
Manual actuator
1.4404
PTFE
To weld
HD040F11100
HD040F11100
DMX DIN 40 Actionneur man...
38 / 40
DMX
DIN 40
Manual actuator
1.4404
PTFE
To weld
HD050F11100
HD050F11100
DMX DIN 50 Actionneur man...
50 / 53
DMX
DIN 50
Manual actuator
1.4404
PTFE
To weld
HS025F11100a
HS025F11100a
DMX SMS 25 Actionneur man...
22,6 / 25
DMX
SMS 25
Stainless steel manual ac...
1.4404
PTFE
To weld
HS038F11100a
HS038F11100a
DMX SMS 38 Actionneur man...
35,6 / 38
DMX
SMS 38
Stainless steel manual ac...
1.4404
PTFE
To weld
HS051F11100a
HS051F11100a
DMX SMS 51 Actionneur man...
48,5 / 51
DMX
SMS 51
Stainless steel manual ac...
1.4404
PTFE
To weld
HD010F11100a
HD010F11100a
DMX DIN 10 Actionneur man...
10 /12
DMX
DIN 10
Stainless steel manual ac...
1.4404
PTFE
To weld
HD015F11100a
HD015F11100a
DMX DIN 15 Actionneur man...
16 /18
DMX
DIN 15
Stainless steel manual ac...
1.4404
PTFE
To weld
HD025F11100a
HD025F11100a
DMX DIN 25 Actionneur man...
26 /28
DMX
DIN 25
Stainless steel manual ac...
1.4404
PTFE
To weld
HD032F11100a
HD032F11100a
DMX DIN 32 Actionneur man...
32 / 35
DMX
DIN 32
Stainless steel manual ac...
1.4404
PTFE
To weld
HD040F11100a
HD040F11100a
DMX DIN 40 Actionneur man...
38 / 40
DMX
DIN 40
Stainless steel manual ac...
1.4404
PTFE
To weld
HD050F11100a
HD050F11100a
DMX DIN 50 Actionneur man...
50 / 53
DMX
DIN 50
Stainless steel manual ac...
1.4404
PTFE
To weld
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表