您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
DBX DBAX ball valve - DBX ball valve full bore
Definox
DBX DBAX Ball valves
DBX Manual ball valves
DBAX Full port manual ball valves
Powered by
CAD模型選擇
{definox/vannes20e020boule20dbx20dbax/vannes20e020boule20manuelle20dbx/vannes20e020boule20manual20dbax20inte9gral/vannes20e020boule20dbx20dbax.prj},{NB=FII40A11100},{PREVIEW=../../../_pool_/c3/cc/vannes_e0_boule_dbx_integral.png},{REF=FII40A11100},{DESC=DBX manuelle ISO Intégral 40},{TUBE=43,1 / 48,3},{V=DBAX},{DIAM=ISO Intégral 40},{ACT=DBX manuelle},{MATB=1.4404},{MATS=PTFE},{FITTING=A souder},{DEFAULTSORTATTR=28796}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
FII08A11100
FII08A11100
Manual DBX ISO 8 full bor...
9,5 / 13,5
DBAX
ISO 8 full bore
Manual DBX
1.4404
PTFE
To weld
FII12A11100
FII12A11100
Manual DBX ISO 12 full bo...
13,2 / 17,2
DBAX
ISO 12 full bore
Manual DBX
1.4404
PTFE
To weld
FII15A11100
FII15A11100
Manual DBX ISO 15 full bo...
17,3 / 21,3
DBAX
ISO 15 full bore
Manual DBX
1.4404
PTFE
To weld
FII20A11100
FII20A11100
Manual DBX ISO 20 full bo...
22,9 / 26,9
DBAX
ISO 20 full bore
Manual DBX
1.4404
PTFE
To weld
FII25A11100
FII25A11100
Manual DBX ISO 25 full bo...
29,7 / 33,7
DBAX
ISO 25 full bore
Manual DBX
1.4404
PTFE
To weld
FII32A11100
FII32A11100
Manual DBX ISO 32 full bo...
37,2 / 42,4
DBAX
ISO 32 full bore
Manual DBX
1.4404
PTFE
To weld
FII40A11100
FII40A11100
Manual DBX ISO 40 full bo...
43,1 / 48,3
DBAX
ISO 40 full bore
Manual DBX
1.4404
PTFE
To weld
FII50A11100
FII50A11100
Manual DBX ISO 50 full bo...
54,5 / 60,3
DBAX
ISO 50 full bore
Manual DBX
1.4404
PTFE
To weld
FSI25A11100
FSI25A11100
Manual DBX SMS 25 full bo...
22,15 / 25,4
DBAX
SMS 25 full bore
Manual DBX
1.4404
PTFE
To weld
FSI38A11100
FSI38A11100
Manual DBX SMS 38 full bo...
34,85 / 38,1
DBAX
SMS 38 full bore
Manual DBX
1.4404
PTFE
To weld
FDI15A11100
FDI15A11100
Manual DBX DIN 15 full bo...
17,3 / 21,3
DBAX
DIN 15 full bore
Manual DBX
1.4404
PTFE
To weld
FDI20A11100
FDI20A11100
Manual DBX DIN 20 full bo...
22,9 / 26,9
DBAX
DIN 20 full bore
Manual DBX
1.4404
PTFE
To weld
FDI25A11100
FDI25A11100
Manual DBX DIN 25 full bo...
29,7 / 33,7
DBAX
DIN 25 full bore
Manual DBX
1.4404
PTFE
To weld
FDI40A11100
FDI40A11100
Manual DBX DIN 40 full bo...
43,1 / 48,3
DBAX
DIN 40 full bore
Manual DBX
1.4404
PTFE
To weld
FDI50A11100
FDI50A11100
Manual DBX DIN 50 full bo...
54,5 / 60,3
DBAX
DIN 50 full bore
Manual DBX
1.4404
PTFE
To weld
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表