Fitting - Complete flange fitting DIN11864-2
Definox
Fitting
Flange
Flange (DIN11864-2)
Complete flange fitting DIN11864-2
Powered by
CAD模型選擇
{definox/raccords/a20bride/a20bride2028din11864-229/raccord20complet20e020brides20din11864-2/raccords.prj},{NB=7203487},{PREVIEW=../../../../_pool_/b6/b4/raccord_complet_e0_brides_din11864-2.png},{REF=7203487},{DESC=Raccord complet à brides DIN11864-2, DIN 50},{V=Raccord complet à brides},{NORM=DIN11864-2},{DIAM=DIN 50},{MATB=1.4404},{MATS=EPDM},{DEFAULTSORTATTR=31282}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
V
Valve
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
7205389
7205389
Complete flange fitting D...
Complete flange fitting
DIN11864-2
DIN 25
1.4404
EPDM
7206945
7206945
Complete flange fitting D...
Complete flange fitting
DIN11864-2
DIN 32
1.4404
EPDM
7203574
7203574
Complete flange fitting D...
Complete flange fitting
DIN11864-2
DIN 40
1.4404
EPDM
7203487
7203487
Complete flange fitting D...
Complete flange fitting
DIN11864-2
DIN 50
1.4404
EPDM
7203611
7203611
Complete flange fitting D...
Complete flange fitting
DIN11864-2
DIN 65
1.4404
EPDM
7203578
7203578
Complete flange fitting D...
Complete flange fitting
DIN11864-2
DIN 80
1.4404
EPDM
7203123
7203123
Complete flange fitting D...
Complete flange fitting
DIN11864-2
DIN 100
1.4404
EPDM
7203614
7203614
Complete flange fitting D...
Complete flange fitting
DIN11864-2
DIN 125
1.4404
EPDM
7010605
7010605
Complete flange fitting D...
Complete flange fitting
DIN11864-2
DIN 150
1.4404
EPDM
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表