Non return valve - Vacuum pressure relief valve
Definox
Safety devices
Pressure/vacuum valve
Powered by
CAD模型選擇
{definox/appareils20de20se9curite9/soupape20pression-de9pression/appareils20de20securite9.prj},{NB=TU051A16130},{PREVIEW=../../_pool_/05/dd/soupape_pression_de9pression.png},{REF=TU051A16130},{DESC=Soupape pression/dépression US 2\" , 3 bar},{V=Soupape pression/dépression},{DIAM=US 2\"},{MATB=1.4404},{MATS=SILICONE},{SPRING=3 bar},{DEFAULTSORTATTR=30790}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
SPRING
Calibration
ⁿ/ₐ
TU038A16100
TU038A16100
Vacuum pressure relief va...
Vacuum pressure relief va...
US1"1/2
1.4404
Silicone
Sans
TU038A16107
TU038A16107
Vacuum pressure relief va...
Vacuum pressure relief va...
US1"1/2
1.4404
Silicone
0,7 bar
TU038A16110
TU038A16110
Vacuum pressure relief va...
Vacuum pressure relief va...
US1"1/2
1.4404
Silicone
1 bar
TU038A16114
TU038A16114
Vacuum pressure relief va...
Vacuum pressure relief va...
US1"1/2
1.4404
Silicone
1,4 bar
TU038A16118
TU038A16118
Vacuum pressure relief va...
Vacuum pressure relief va...
US1"1/2
1.4404
Silicone
1,8 bar
TU038A16120
TU038A16120
Vacuum pressure relief va...
Vacuum pressure relief va...
US1"1/2
1.4404
Silicone
2 bar
TU038A16125
TU038A16125
Vacuum pressure relief va...
Vacuum pressure relief va...
US1"1/2
1.4404
Silicone
2,5 bar
TU038A16130
TU038A16130
Vacuum pressure relief va...
Vacuum pressure relief va...
US1"1/2
1.4404
Silicone
3 bar
TU051A16100
TU051A16100
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"
1.4404
Silicone
Sans
TU051A16107
TU051A16107
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"
1.4404
Silicone
0,7 bar
TU051A16110
TU051A16110
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"
1.4404
Silicone
1 bar
TU051A16114
TU051A16114
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"
1.4404
Silicone
1,4 bar
TU051A16118
TU051A16118
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"
1.4404
Silicone
1,8 bar
TU051A16120
TU051A16120
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"
1.4404
Silicone
2 bar
TU051A16125
TU051A16125
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"
1.4404
Silicone
2,5 bar
TU051A16130
TU051A16130
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"
1.4404
Silicone
3 bar
TU063A16100
TU063A16100
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"1/2
1.4404
Silicone
Sans
TU063A16107
TU063A16107
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"1/2
1.4404
Silicone
0,7 bar
TU063A16110
TU063A16110
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"1/2
1.4404
Silicone
1 bar
TU063A16114
TU063A16114
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"1/2
1.4404
Silicone
1,4 bar
TU063A16118
TU063A16118
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"1/2
1.4404
Silicone
1,8 bar
TU063A16120
TU063A16120
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"1/2
1.4404
Silicone
2 bar
TU063A16125
TU063A16125
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"1/2
1.4404
Silicone
2,5 bar
TU063A16130
TU063A16130
Vacuum pressure relief va...
Vacuum pressure relief va...
US 2"1/2
1.4404
Silicone
3 bar
TU101A16100
TU101A16100
Vacuum pressure relief va...
Vacuum pressure relief va...
US 4"
1.4404
Silicone
Sans
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表