Nederlands
svenska
English
RLP Series - Gas Springs
Danly
Springs
Gas Springs
Design2Tite
RLP
Powered by
CAD模型選擇
{danly/federn/gasdruckfedern/design2tite/rlp/rlp_assmtab.prj},{NB=ORLP750038000},{BESTNR=ORLP75003800},{T=RLP},{NK=750},{HUBMAX=38},{HUB=0},{FA=7.39},{FE=MIN},{D1=45},{D2=25},{DO=126},{DC=88},{D3=40},{D4=M8},{NDMD4=8.000},{KDMD4=6.647},{D5=43},{D6=20},{L1=2},{L2=14.5},{L3=7.5},{L4=4},{L5=9},{XX1=13},{AG=2},{VERS=RL_2GEWINDE},{PPATH=rlp_500_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
T
Type
ⁿ/ₐ
NK
nominal force
[daN]
HUBMAX
max. Working Stroke
[mm]
FA
Die Open Force
[KN]
FE
Die closed force
[KN]
D1
Body Diameter
[mm]
D2
Piston Rod Diameter
[mm]
DO
Die Open Length
[mm]
DC
Die closed height
[mm]
D3
[mm]
D4
Thread
ⁿ/ₐ
D5
[mm]
D6
[mm]
R1
Radius
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
ORLP50001300
ORLP50001300
RLP
500
13
4.73
38
20
76
63
33
M6
36
20
1
2
10.5
7.5
4
6
ORLP50002500
ORLP50002500
RLP
500
25
4.73
38
20
100
75
33
M6
36
20
1
2
10.5
7.5
4
6
ORLP50003800
ORLP50003800
RLP
500
38
4.73
38
20
126
88
33
M6
36
20
1
2
10.5
7.5
4
6
ORLP50005000
ORLP50005000
RLP
500
50
4.73
38
20
150
100
33
M6
36
20
1
2
10.5
7.5
4
6
ORLP50006300
ORLP50006300
RLP
500
63
4.73
38
20
176
113
33
M6
36
20
1
2
10.5
7.5
4
6
ORLP50008000
ORLP50008000
RLP
500
80
4.73
7.80
38
20
210
130
33
M6
36
20
1
2
10.5
7.5
4
6
ORLP75001300
ORLP75001300
RLP
750
13
7.39
45
25
76
63
40
M8
43
20
1
2
14.5
7.5
4
9
ORLP75002500
ORLP75002500
RLP
750
25
7.39
45
25
100
75
40
M8
43
20
1
2
14.5
7.5
4
9
ORLP75003800
ORLP75003800
RLP
750
38
7.39
45
25
126
88
40
M8
43
20
1
2
14.5
7.5
4
9
ORLP75005000
ORLP75005000
RLP
750
50
7.39
45
25
150
100
40
M8
43
20
1
2
14.5
7.5
4
9
ORLP75006300
ORLP75006300
RLP
750
63
7.39
45
25
176
113
40
M8
43
20
1
2
14.5
7.5
4
9
ORLP75008000
ORLP75008000
RLP
750
80
7.39
13.50
45
25
210
130
40
M8
43
20
1
2
14.5
7.5
4
9
ORLP100001300
ORLP100001300
RLP
1000
13
9.94
50
29
76
63
43
M8
46
20
2
2
14.5
15.0
8
9
ORLP100002500
ORLP100002500
RLP
1000
25
9.94
50
29
100
75
43
M8
46
20
2
2
14.5
15.0
8
9
ORLP100003800
ORLP100003800
RLP
1000
38
9.94
50
29
126
88
43
M8
46
20
2
2
14.5
15.0
8
9
ORLP100005000
ORLP100005000
RLP
1000
50
9.94
50
29
150
100
43
M8
46
20
2
2
14.5
15.0
8
9
ORLP100006300
ORLP100006300
RLP
1000
63
9.94
50
29
176
113
43
M8
46
20
2
2
14.5
15.0
8
9
ORLP100008000
ORLP100008000
RLP
1000
80
9.94
19.30
50
29
210
130
43
M8
46
20
2
2
14.5
15.0
8
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表