目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Load mounting
CY.PAG
Rodless cylinders
R1B - Series Standard
Accessories
Powered by
CAD模型選擇
{cypag/rodless_cylinders/r1b/zubehor/lastbefestigungen_amtab.prj},{NB=RMB32A},{TYP=225/3},{CNSORDERNO=RMB32A},{CYL=R1B32},{AUS=Befestigungssatz 225/.: 1 Lastkupplung m. Buchse, 1 Befestigungslasche, 1 Bolzen},{KA=62},{KB=M6},{KC=12.0},{KD=28.0},{KE=25},{KH=60},{KJ=46},{VERS=3},{PPATH=lastbefestigungen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Bill of material
ⁿ/ₐ
CYL
Zyl. -Ø
ⁿ/ₐ
AUS
Description
ⁿ/ₐ
KA
Dimension KA
[mm]
KB
Dimension KB
ⁿ/ₐ
KC
Dimension KC
[mm]
KD
Dimension KD
[mm]
KE
Dimension KE
[mm]
KH
Dimension KH
[mm]
KJ
Dimension KJ
[mm]
RMB16A
RMB16A
R1B16
Connection Set RMB: 1 Loa...
26
M4
3.5
10.0
10
28
20
RMB25A
RMB25A
R1B25
Connection Set RMB: 1 Loa...
38
M5
8.0
19.0
16
40
30
RMB32A
RMB32A
R1B32
Connection Set RMB: 1 Loa...
62
M6
12.0
28.0
25
60
46
RMB40A
RMB40A
R1B40
Connection Set RMB: 1 Loa...
62
M6
12.0
28.0
25
60
46
RMB50A
RMB50A
R1B50
Connection Set RMB: 1 Loa...
90
9
15.0
43.7
70
120
100
RMB63A
RMB63A
R1B63
Connection Set RMB: 1 Loa...
90
9
15.0
43.7
70
120
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表