目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Male Hinge (MP4) - Aluminium
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/male_hinge_mp4_asmtab.prj},{NB=Male Hinge (MP4) CRM63A00S(00S)},{MAT=Die casted aluminium body steel and PTFE bush},{ACCMAT=Al},{SUPPC=00},{PCG=S},{DI=63},{TG=56.5},{EW=40},{CD=16},{FL=32},{L=21},{D=45},{L1=5.0},{L4=6.5},{S=M8X20},{SNDM=8},{SL=20},{MR=16},{E=75.0},{CODEX=CRM63A},{DK=13.000},{PPATH=../iso15552_accessories/male_hinge_mp4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
TG
[mm]
EW
[mm]
CD
ØCD
[mm]
FL
[mm]
L
[mm]
D
ØD
[mm]
L1
[mm]
L4
[mm]
S
ⁿ/ₐ
SL
[mm]
E
[mm]
DK
[mm]
Male Hinge (MP4) CRM20A00...
CRM20A00S
Die casted aluminium body...
20
22.0
16
8
20
12
12
4.5
3.0
M5X16
16
36.0
8.500
Male Hinge (MP4) CRM25A00...
CRM25A00S
Die casted aluminium body...
25
26.0
16
8
20
12
12
4.5
3.0
M5X16
16
39.5
8.500
Male Hinge (MP4) CRM32A00...
CRM32A00S
Die casted aluminium body...
32
32.5
26
10
22
13
30
5.0
5.5
M6X20
20
45.0
10.000
Male Hinge (MP4) CRM40A00...
CRM40A00S
Die casted aluminium body...
40
38.0
28
12
25
16
35
5.0
5.5
M6X20
20
52.0
10.000
Male Hinge (MP4) CRM50A00...
CRM50A00S
Die casted aluminium body...
50
46.5
32
12
27
16
40
5.0
6.5
M8X20
20
65.0
13.000
Male Hinge (MP4) CRM63A00...
CRM63A00S
Die casted aluminium body...
63
56.5
40
16
32
21
45
5.0
6.5
M8X20
20
75.0
13.000
Male Hinge (MP4) CRM80A00...
CRM80A00S
Die casted aluminium body...
80
72.0
50
16
36
22
45
5.0
10.0
M10X25
25
95.0
16.000
Male Hinge (MP4) CRM100A0...
CRM100A00S
Die casted aluminium body...
100
89.0
60
20
41
27
55
5.0
10.0
M10X25
25
115.0
16.000
Male Hinge (MP4) CRM125A0...
CRM125A00S
Die casted aluminium body...
125
110.0
70
25
50
30
60
7.0
10.0
M12X25
25
140.0
18.000
Male Hinge (MP4) CRM160A0...
CRM160A00S
Die casted aluminium body...
160
140.0
90
30
55
35
65
7.0
10.0
M16X30
30
180.0
24.000
Male Hinge (MP4) CRM200A0...
CRM200A00S
Die casted aluminium body...
200
175.0
90
30
60
35
75
7.0
11.0
M16X30
30
220.0
24.000
Male Hinge (MP4) CRM250A0...
CRM250A00S
Die casted aluminium body...
250
220.0
110
40
70
45
90
11.0
11.0
M20X35
35
270.0
30.000
Male Hinge (MP4) CRM320A0...
CRM320A00S
Die casted aluminium body...
320
270.0
120
45
80
50
110
15.0
15.0
M24X40
40
350.0
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表