目錄: cpc Europa
Created: 24.07.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
LRR 45MN - Linear guide
cpc Europa
Linear Guide
Standard 4-RowRoller-type Linear Guide
ARR/LRR 45
Powered by
CAD模型選擇
{cpc/linear_guide/standard_4_rowroller_type/arr_lrr_45/lrr_45_mn_asmtab.prj},{NB=LRR 45MN-S1-V0-H-156L-12-39-(78-0-0-0)},{RT=},{SIZE=45},{TYPE=LRR},{BT=45MN},{ST=S : Standard},{BQ=1},{BC=},{PC=V0},{RL=156},{PA=},{P1=12},{AG=H},{POS1=78},{POS2=0},{POS3=0},{POS4=0},{H=52},{W2=20.5},{W1=45},{H1=38},{P=52.5},{DXDXG1=20x14x17},{D=20.0},{DD=14.0},{G1=17.0},{W=86},{L=156.0},{L1=110.0},{H2=44.0},{P1X=60},{P1X2=-},{P2X=60},{P2X2=30},{P3=60},{MXG2=M10x11},{NDM=10.000},{G2=11.0},{M1=-},{M2=0},{T=10},{T1=0},{N1=M6x12},{NDM1=6},{N1L=12.0},{N2=M6x8},{NDM2=6},{N2L=8.0},{N3=P6},{NDM3=0},{E=12.0},{S1=6.6},{S2=13.8},{S3=39.2},{S4=36.0},{C=95.9},{C0=255.0},{MR0=6350},{MP0=4450},{MY0=4450},{BW=2100},{RW=10000},{VERS=20.000},{PPATH=../parts/arr_hrr_lrr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P1X2
P1X/2
[mm]
P2X
[mm]
P2X2
P2X/2
[mm]
P3
[mm]
MXG2
Mxg2
[mm]
M1
ⁿ/ₐ
T
[mm]
N1
[mm]
N2
[mm]
N3
ⁿ/ₐ
E
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
RW
Rail Weight
[g/m]
LRR 45MN-S1-V0-H-156L-12-...
LRR 45MN
45
S : Standard
52
20.5
45
38
52.5
20x14x17
86
156.0
110.0
44.0
60
-
60
30
60
M10x11
-
10
M6x12
M6x8
P6
12.0
6.6
13.8
39.2
36.0
10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表