目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
RD
NIDEC COMPONENTS
Switch
Rotary Coded Switches
Powered by
CAD模型選擇
{copal/switch/rotary_coded_switches/rd_asmtab.prj},{NB=RD1-106C-D15},{CNSORDERNO1=RD1-1},{NOP=6 positions},{CF=Complementary code},{SOS=D-cut ø4 mm},{CS=Gold plated},{SL=15mm},{PPATH=assemblies/rd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
NOP
Number of Positions
ⁿ/ₐ
CF
Code format
ⁿ/ₐ
SOS
Shape of Shaft
ⁿ/ₐ
SL
Shaft length (+/- 0.5 mm)
[mm]
RD1-102C-R15
RD1-102C-R15
2 positions
Complementary code
Round type ø3.2mm
15mm
RD1-102C-D15
RD1-102C-D15
2 positions
Complementary code
D-cut ø4 mm
15mm
RD1-102R-R15
RD1-102R-R15
2 positions
Real code
Round type ø3.2mm
15mm
RD1-102R-D15
RD1-102R-D15
2 positions
Real code
D-cut ø4 mm
15mm
RD1-103C-R15
RD1-103C-R15
3 positions
Complementary code
Round type ø3.2mm
15mm
RD1-103C-D15
RD1-103C-D15
3 positions
Complementary code
D-cut ø4 mm
15mm
RD1-103R-R15
RD1-103R-R15
3 positions
Real code
Round type ø3.2mm
15mm
RD1-103R-D15
RD1-103R-D15
3 positions
Real code
D-cut ø4 mm
15mm
RD1-104C-R15
RD1-104C-R15
4 positions
Complementary code
Round type ø3.2mm
15mm
RD1-104C-D15
RD1-104C-D15
4 positions
Complementary code
D-cut ø4 mm
15mm
RD1-104R-R15
RD1-104R-R15
4 positions
Real code
Round type ø3.2mm
15mm
RD1-104R-D15
RD1-104R-D15
4 positions
Real code
D-cut ø4 mm
15mm
RD1-105C-R15
RD1-105C-R15
5 positions
Complementary code
Round type ø3.2mm
15mm
RD1-105C-D15
RD1-105C-D15
5 positions
Complementary code
D-cut ø4 mm
15mm
RD1-105R-R15
RD1-105R-R15
5 positions
Real code
Round type ø3.2mm
15mm
RD1-105R-D15
RD1-105R-D15
5 positions
Real code
D-cut ø4 mm
15mm
RD1-106C-R15
RD1-106C-R15
6 positions
Complementary code
Round type ø3.2mm
15mm
RD1-106C-D15
RD1-106C-D15
6 positions
Complementary code
D-cut ø4 mm
15mm
RD1-106R-R15
RD1-106R-R15
6 positions
Real code
Round type ø3.2mm
15mm
RD1-106R-D15
RD1-106R-D15
6 positions
Real code
D-cut ø4 mm
15mm
RD1-107C-R15
RD1-107C-R15
7 positions
Complementary code
Round type ø3.2mm
15mm
RD1-107C-D15
RD1-107C-D15
7 positions
Complementary code
D-cut ø4 mm
15mm
RD1-107R-R15
RD1-107R-R15
7 positions
Real code
Round type ø3.2mm
15mm
RD1-107R-D15
RD1-107R-D15
7 positions
Real code
D-cut ø4 mm
15mm
RD1-108C-R15
RD1-108C-R15
8 positions
Complementary code
Round type ø3.2mm
15mm
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表