目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
PA-868
NIDEC COMPONENTS
PRESSURE SENSORS
Pressure tranducers with AMP PA Series
Powered by
CAD模型選擇
{copal/sensors/pressure_tranducers_with_amp/pa_868.prj},{NB=PA-868-104P-H-G3},{CNSORDERNO=PA-868-104P-H-G3},{SN=PA-868},{PR=0~10 MPa},{PRF=Gauge},{PU=Pa pressure unit},{DPC=Provided},{F=G3/8},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
PR
Rated Pressure Range
ⁿ/ₐ
PRF
Pressure Reference
ⁿ/ₐ
DPC
Drip-Proof Cover
ⁿ/ₐ
F
Fitting
ⁿ/ₐ
PA-868-503P-B-R2
PA-868-503P-B-R2
0~5 MPa
Gauge
Non-provided
R1/4
PA-868-503P-B-G3
PA-868-503P-B-G3
0~5 MPa
Gauge
Non-provided
G3/8
PA-868-503P-H-R2
PA-868-503P-H-R2
0~5 MPa
Gauge
Provided
R1/4
PA-868-503P-H-G3
PA-868-503P-H-G3
0~5 MPa
Gauge
Provided
G3/8
PA-868-104P-B-R2
PA-868-104P-B-R2
0~10 MPa
Gauge
Non-provided
R1/4
PA-868-104P-B-G3
PA-868-104P-B-G3
0~10 MPa
Gauge
Non-provided
G3/8
PA-868-104P-H-R2
PA-868-104P-H-R2
0~10 MPa
Gauge
Provided
R1/4
PA-868-104P-H-G3
PA-868-104P-H-G3
0~10 MPa
Gauge
Provided
G3/8
PA-868-204P-B-R2
PA-868-204P-B-R2
0~20 MPa
Gauge
Non-provided
R1/4
PA-868-204P-B-G3
PA-868-204P-B-G3
0~20 MPa
Gauge
Non-provided
G3/8
PA-868-204P-H-R2
PA-868-204P-H-R2
0~20 MPa
Gauge
Provided
R1/4
PA-868-204P-H-G3
PA-868-204P-H-G3
0~20 MPa
Gauge
Provided
G3/8
PA-868-354P-B-R2
PA-868-354P-B-R2
0~35 MPa
Gauge
Non-provided
R1/4
PA-868-354P-B-G3
PA-868-354P-B-G3
0~35 MPa
Gauge
Non-provided
G3/8
PA-868-354P-H-R2
PA-868-354P-H-R2
0~35 MPa
Gauge
Provided
R1/4
PA-868-354P-H-G3
PA-868-354P-H-G3
0~35 MPa
Gauge
Provided
G3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表