目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
P-2000
NIDEC COMPONENTS
PRESSURE SENSORS
Pressure tranducers P Series
Powered by
CAD模型選擇
{copal/sensors/pressure_tranducers_p_series/p_2000.prj},{NB=P-2000-352G-15-AN},{CNSORDERNO=P-2000-352G-15-AN},{PR=0~343kPa},{PRF=Gauge},{TE=±0.12%F.S./°C},{TD=Same direction as the pressure port},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
PR
Rated Pressure Range
ⁿ/ₐ
PRF
Pressure Reference
ⁿ/ₐ
TE
Thermal Error(Offset Voltage)
ⁿ/ₐ
TD
Terminal Direction
ⁿ/ₐ
P-2000-101G-15-AN
P-2000-101G-15-AN
0~9.81kPa
Gauge
±0.15%F.S./°C
Same direction as the pre...
P-2000-101G-15-BN
P-2000-101G-15-BN
0~9.81kPa
Gauge
±0.15%F.S./°C
Opposite direction as the...
P-2000-501G-15-AN
P-2000-501G-15-AN
0~49.0kPa
Gauge
±0.12%F.S./°C
Same direction as the pre...
P-2000-501G-15-BN
P-2000-501G-15-BN
0~49.0kPa
Gauge
±0.12%F.S./°C
Opposite direction as the...
P-2000-102G-15-AN
P-2000-102G-15-AN
0~98.1kPa
Gauge
±0.12%F.S./°C
Same direction as the pre...
P-2000-102G-15-BN
P-2000-102G-15-BN
0~98.1kPa
Gauge
±0.12%F.S./°C
Opposite direction as the...
P-2000-352G-15-AN
P-2000-352G-15-AN
0~343kPa
Gauge
±0.12%F.S./°C
Same direction as the pre...
P-2000-352G-15-BN
P-2000-352G-15-BN
0~343kPa
Gauge
±0.12%F.S./°C
Opposite direction as the...
P-2000-502G-15-AN
P-2000-502G-15-AN
0~490kPa
Gauge
±0.12%F.S./°C
Same direction as the pre...
P-2000-502G-15-BN
P-2000-502G-15-BN
0~490kPa
Gauge
±0.12%F.S./°C
Opposite direction as the...
P-2000-702G-15-AN
P-2000-702G-15-AN
0~686kPa
Gauge
±0.12%F.S./°C
Same direction as the pre...
P-2000-702G-15-BN
P-2000-702G-15-BN
0~686kPa
Gauge
±0.12%F.S./°C
Opposite direction as the...
P-2000-103G-15-AN
P-2000-103G-15-AN
0~981kPa
Gauge
±0.12%F.S./°C
Same direction as the pre...
P-2000-103G-15-BN
P-2000-103G-15-BN
0~981kPa
Gauge
±0.12%F.S./°C
Opposite direction as the...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表