目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
S
NIDEC COMPONENTS
Fujisoku Products
Slide Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/slide_switches/s_asmtab.prj},{NB=S-2-Z},{IDNR=},{CNSORDERNO=S-2-Z},{SF=ON-ON},{NOP=2},{RV=AC125V 8A / AC250V 4A},{TS=Solder},{L1=5.7},{L2=7.1},{L3=16},{L4=M3X0.5},{VERS=2},{PPATH=assemblies/s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of pole
ⁿ/ₐ
RV
Rated Voltage
ⁿ/ₐ
TS
Terminal Style
ⁿ/ₐ
L1
Width
[mm]
L2
Width
[mm]
L3
Height
[mm]
L4
Thread/Hole
[mm]
S-1-Z
S-1-Z
ON-ON
2
AC125V 8A / AC250V 4A
Solder
6.2
7.4
9
M3X0.5
S-2-Z
S-2-Z
ON-ON
2
AC125V 8A / AC250V 4A
Solder
5.7
7.1
16
M3X0.5
S-3-Z
S-3-Z
ON-ON
2
AC125V 8A / AC250V 4A
Solder
6.2
7.4
9
Ø 3.5
S-4-Z
S-4-Z
ON-ON
2
AC125V 8A / AC250V 4A
Solder
5.7
7.1
16
Ø 3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表