Gbox
Cooper Crouse-Hinds EU
Terminal Enclosures
Gbox
Powered by
CAD模型選擇
{coopercrousehinds_eu/d_terminal_enclosures/gbox/gbox_asmtab.prj},{NB=GBX10701R0001-HPM(300)},{IDNR=GBX10701R0001-HPM},{LODLEVEL=300},{OMI=GBX10701R0001},{CN=GBX252512},{BMES=GBX 252512 with an operating temperature range of -60°C to +70°C at T4, GboX is well-suited for all Zone 1, 2, 21 and 22 applications. },{BMEL=GBX 252512 is well-suited for all Zone 1, 2, 21 and 22 applications | IP66 accd.IEC60529 | Ambient temperatures: -60°C up to +40°C T6/+55°C T5/+70°C T4 | Rated operating voltage (Ue): 690V - 50/60Hz | Rated operating current (Ie): max 315A | Max cross section for terminals: up to 240mm2},{SIMAGE=Web Info},{HPD=Web Info},{VERS=7},{PPATH=assemblies/gbox_asmptl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Article number
ⁿ/ₐ
OMI
Operational Manufacturing ID (DEFAULT, DEFAULT, SAP-UNITY)
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
BMES
BMECat Short Description
ⁿ/ₐ
BMEL
BMECat Long Description
ⁿ/ₐ
GBX10101R0001-HPM(300)
GBX10101R0001-HPM
GBX10101R0001
GBX080707
GBX 080707 with an operat...
GBX 080707 is well-suited...
GBX10201R0001-HPM(300)
GBX10201R0001-HPM
GBX10201R0001
GBX121209
GBX 121209 with an operat...
GBX 121209 is well-suited...
GBX10301R0001-HPM(300)
GBX10301R0001-HPM
GBX10301R0001
GBX221209
GBX 221209 with an operat...
GBX 221209 is well-suited...
GBX10401R0001-HPM(300)
GBX10401R0001-HPM
GBX10401R0001
GBX161609
GBX 161609 with an operat...
GBX 161609 is well-suited...
GBX10501R0001-HPM(300)
GBX10501R0001-HPM
GBX10501R0001
GBX261609
GBX 261609 with an operat...
GBX 261609 is well-suited...
GBX10601R0001-HPM(300)
GBX10601R0001-HPM
GBX10601R0001
GBX361609
GBX 361609 with an operat...
GBX 361609 is well-suited...
GBX10701R0001-HPM(300)
GBX10701R0001-HPM
GBX10701R0001
GBX252512
GBX 252512 with an operat...
GBX 252512 is well-suited...
GBX10801R0001-HPM(300)
GBX10801R0001-HPM
GBX10801R0001
GBX252516
GBX 252516 with an operat...
GBX 252516 is well-suited...
GBX10901R0001-HPM(300)
GBX10901R0001-HPM
GBX10901R0001
GBX402512
GBX 402512 with an operat...
GBX 402512 is well-suited...
GBX11001R0001-HPM(300)
GBX11001R0001-HPM
GBX11001R0001
GBX402516
GBX 402516 with an operat...
GBX 402516 is well-suited...
GBX11101R0001-HPM(300)
GBX11101R0001-HPM
GBX11101R0001
GBX404012
GBX 404012 with an operat...
GBX 404012 is well-suited...
GBX11201R0001-HPM(300)
GBX11201R0001-HPM
GBX11201R0001
GBX602512
GBX 602512 with an operat...
GBX 602512 is well-suited...
GBX11301R0001-HPM(300)
GBX11301R0001-HPM
GBX11301R0001
GBX602516
GBX 602516 with an operat...
GBX 602516 is well-suited...
GBX11401R0001-HPM(300)
GBX11401R0001-HPM
GBX11401R0001
GBX404020
GBX 404020 with an operat...
GBX 404020 is well-suited...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表