Fig. B3096 - Adjustable Pipe Saddle Support (TOLCO Fig. 312) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3096.prj},{NB=B3096-5_PLN},{PN=B3096-5 PLN},{PN1=B3096-5_PLN},{PS=5},{FINISH=Plain},{MP=5.563},{TS=1.00000000},{D=1.00000000},{SS=3/8\" x 3\"},{SSMM=(9.5 x 76.2)},{AWT=404},{AWTKG=(183.2)},{LOD=},{T=0.37500},{W=3.00000},{DL=6.18800},{FF=1.60000},{HH=0.98400},{GG=1.83600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
MP
Max. Pipe O.D.
[Inch]
MPMM
Max. Pipe O.D.
[mm]
TS
Thread Size A
[Inch]
D
[Inch]
DMM
D
[mm]
SS
Steel Size
[Inch]
SSMM
Steel Size
[mm]
AWT
Approx. Wt./100
[Lbs.]
AWTKG
Approx. Wt./100
[kg]
B3096-2 PLN
B3096-2 PLN
2
51
Plain
2.375
60.3
7/8
1
25
3/8" x 2"
(9.5 x 50.8)
212
(96.1)
B3096-3 PLN
B3096-3 PLN
3
76
Plain
3.500
88.9
7/8
1
25
3/8" x 21/2"
(9.5 x 63.5)
259
(117.5)
B3096-4 PLN
B3096-4 PLN
4
102
Plain
4.500
114.3
1
1
25
3/8" x 3"
(9.5 x 76.2)
370
(167.8)
B3096-5 PLN
B3096-5 PLN
5
127
Plain
5.563
141.3
1
1
25
3/8" x 3"
(9.5 x 76.2)
404
(183.2)
B3096-6 PLN
B3096-6 PLN
6
152
Plain
6.625
168.3
1 1/4
1 1/4
32
1/2" x 31/2"
(12.7 x 88.9)
714
(323.9)
B3096-8 PLN
B3096-8 PLN
8
203
Plain
8.625
219.1
1 1/4
1 1/4
32
1/2" x 31/2"
(12.7 x 88.9)
819
(371.5)
B3096-10 PLN
B3096-10 PLN
10
254
Plain
10.750
273.1
1 1/2
1 1/2
38
1/2" x 4"
(12.7 x 101.6)
1194
(541.6)
B3096-12 PLN
B3096-12 PLN
12
305
Plain
12.750
323.8
1 1/2
1 1/2
38
1/2" x 4"
(12.7 x 101.6)
1315
(596.5)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表