Type 4X Stainless Steel JIC Lift-Off Cover Enclosures - Type 4X Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 4X Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4x/type_4x_ss_jic_loc_enclos_asmtab.prj},{NB=864-4XSLC},{TS=S},{A=8.00},{B=6.00},{G=16},{LOD=},{PPATH=parts/type_4x_ss_jic_loc_enclos_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
BMM
B - Width
[mm]
C
C - Depth
[Inch]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
G
Gauge
ⁿ/ₐ
443-4XSLC
443-4XSLC
4.00
102
102
3.00
76
4.00x4.00x3.00
102x102x76
2.00
51
2.00
51
0.00
0
16
643-4XSLC
643-4XSLC
6.00
152
102
3.00
76
6.00x4.00x3.00
152x102x76
3.00
76
2.00
51
0.00
0
16
864-4XSLC
864-4XSLC
8.00
203
152
4.00
102
8.00x6.00x4.00
203x152x102
0.00
0
0.00
0
2.00
51
16
1084-4XSLC
1084-4XSLC
10.00
254
203
4.00
102
10.00x8.00x4.00
254x203x102
0.00
0
0.00
0
2.00
51
16
12105-4XSLC
12105-4XSLC
12.00
305
254
5.00
127
12.00x10.00x5.00
305x254x127
0.00
0
0.00
0
3.00
76
16
14126-4XSLC
14126-4XSLC
14.00
356
305
6.00
152
14.00x12.00x6.00
356x305x152
0.00
0
0.00
0
3.00
76
16
16146-4XSLC
16146-4XSLC
16.00
406
356
6.00
152
16.00x14.00x6.00
406x356x152
0.00
0
0.00
0
3.00
76
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表