DB Series Support Base With B44 Channel - Dura-Blok Rooftop Supports
Eaton B-Line
Bolted Framing (Strut Systems)
DURA-BLOK™ Rooftop Supports
Powered by
CAD模型選擇
{cooperbline/bolted_framing/db_rs/db_series_asmtab.prj},{NB=DB20},{PN=DB20},{HXWXLIN=5 x 6 x 20.2},{HXWXLMM=127.0 x 152.4 x 513.1},{WLBS=10.63},{WKG=4.82},{LOADL=1000},{LOADK=4.45},{CT=B44-DB20},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
HXWXLIN
Height x Width x Length
[Inch]
HXWXLMM
Height x Width x Length
[mm]
WLBS
Wt./Each
[Lbs]
WKG
Wt./Each
[kg]
LOADL
Load Rating
[Lbs]
LOADK
Load Rating
[kN]
DB5
DB5
5 x 6 x 4.8
127.0 x 152.4 x 121.9
2.75
1.25
200
0.89
DB10
DB10
5 x 6 x 9.6
127.0 x 152.4 x 243.8
5.28
2.39
500
2.22
DB20
DB20
5 x 6 x 20.2
127.0 x 152.4 x 513.1
10.63
4.82
1000
4.45
DB30
DB30
5 x 6 x 30.8
127.0 x 152.4 x 782.3
15.99
7.25
1500
6.67
DB40
DB40
5 x 6 x 41.4
127.0 x 152.4 x 1051.5
21.34
9.68
2000
8.89
DB48
DB48
5 x 6 x 52.0
127.0 x 152.4 x 1320.8
26.70
12.40
2500
11.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表