GCM - Motors
Concentric Rockford
Powered by
CAD模型選擇
{concentric/gcm_asmtab.prj},{NB=GCM1204A1A3A00},{DC=GCM},{MF=1},{DS=2},{DIS=04},{VO=A},{SBO=1},{PLO=A},{RO=3},{RVS=00},{PPATH=parts/gcm_asmtpl.prj},{TITLE4PDF=Inlet/Case Drain conditions},{SSPDF=Max. seal pressure},{SBPDF=10 psi (0.7 Bar)},{SVPDF=10 psi (0.7 Bar)},{HPVPDF=25 psi (1.7 Bar) @ 3000 rpm, 38 psi (2.6 Bar) @ 2000rpm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DC
Design Code
ⁿ/ₐ
CD
Case Drain
ⁿ/ₐ
GCM1204A1A3A00
GCM1204A1A3A00
GCM
Case Drain
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GC - Pumps
Concentric Rockford
16.07.2021
WM900 - Motors
Concentric Rockford
20.07.2021
Motors for ELEKTRO ISO 15552
Metalwork
24.05.2024
W1500 - Pumps
Concentric Rockford
16.07.2021
D - Flow Dividers
Concentric Rockford
13.09.2021
FM15 - Motors
Concentric Rockford
21.07.2021
D Series - Pumps
Concentric Rockford
16.07.2021
PB - Pumps
Concentric Rockford
16.07.2021
F15 - Pumps
Concentric Rockford
13.09.2021
MDSL0011-07TS - Geometry
Toshiba
10.05.2024
MDSL0011-07 - Geometry
Toshiba
10.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表