目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
ECX 15XX H79 - Joystick h79
Comepi
Control Units
Pushbottons
ECX1000 - Metal Pushbottons 22mm
Joysticks
Powered by
CAD模型選擇
{comepi/control_units/pushbottons/1000_series/joysticks/joysticks_height_79mm_asmtab.prj},{NB=ECX 1512N},{CODE=ECX 1512N},{CODE3DB=ECX 15XX},{VERS=0},{DSCR=Joystick h79},{MAT=Zama cromata},{COL=Nero},{COLX1=Nero},{COLX2=None},{LUM=No},{FUNZ=Posizioni 1-2 mantenute},{DEST=30},{IP=65},{PPATH=../metal_flush30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
LUM
Brightness
ⁿ/ₐ
FUNZ
Functionality
ⁿ/ₐ
DEST
Outer diameter
[mm]
IP
IP grade
ⁿ/ₐ
ECX 1515N
ECX 1515N
Joystick h79
Chrome-plated Zamak
Black
No
Position 1 with return
30
65
ECX 1516N
ECX 1516N
Joystick h79
Chrome-plated Zamak
Black
No
Position 1 maintained
30
65
ECX 1510N
ECX 1510N
Joystick h79
Chrome-plated Zamak
Black
No
Positions 1-2 with return
30
65
ECX 1511N
ECX 1511N
Joystick h79
Chrome-plated Zamak
Black
No
Position 1 maintained / p...
30
65
ECX 1512N
ECX 1512N
Joystick h79
Chrome-plated Zamak
Black
No
Positions 1-2 maintained
30
65
ECX 1520N
ECX 1520N
Joystick h79
Chrome-plated Zamak
Black
No
Positions 1-2-3-4 with re...
30
65
ECX 1521N
ECX 1521N
Joystick h79
Chrome-plated Zamak
Black
No
Position 1 maintained / p...
30
65
ECX 1522N
ECX 1522N
Joystick h79
Chrome-plated Zamak
Black
No
Positions 1-2 maintained ...
30
65
ECX 1523N
ECX 1523N
Joystick h79
Chrome-plated Zamak
Black
No
Positions 1-2-3 maintaine...
30
65
ECX 1524N
ECX 1524N
Joystick h79
Chrome-plated Zamak
Black
No
Positions 1-2-3-4 maintai...
30
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表