目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
NX - High Impact Polymer Wheel
Colson Group
Albion
Wheels
Powered by
CAD模型選擇
{colsongroup/albion/wheels/nx_asmtab.prj},{NB=NX0652812},{PN=NX0652812},{PN1=0652812nx},{DIA=6},{D=6.000},{WIDTH=3},{W=3.000},{CAP=7200},{HUB=3-1/2},{H=3.500},{BORE=2},{ID=2.000},{BEARING=3/4},{WEIGHT=6-1/2},{ROLLER=Precision Ball},{ROLLER1=28},{PPATH=nx_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
ⁿ/ₐ
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Range
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
NX0422808
NX0422808
4
2
2160
2-7/16
2
1/2
4
Precision Ball
-30°F to +220°F
78-82 Shore D
NX0522808
NX0522808
5
2
2160
2-7/16
2
1/2
5
Precision Ball
-30°F to +220°F
78-82 Shore D
NX0622808
NX0622808
6
2
2160
2-7/16
2
1/2
6
Precision Ball
-30°F to +220°F
78-82 Shore D
NX0642812
NX0642812
6
2-1/2
7200
3
2
3/4
6-1/2
Precision Ball
-30°F to +220°F
78-82 Shore D
NX0652812
NX0652812
6
3
7200
3-1/2
2
3/4
6-1/2
Precision Ball
-30°F to +220°F
78-82 Shore D
NX0822808
NX0822808
8
2
2160
2-7/16
2
1/2
8
Precision Ball
-30°F to +220°F
78-82 Shore D
NX0842812
NX0842812
8
2-1/2
7200
3
2
3/4
9
Precision Ball
-30°F to +220°F
78-82 Shore D
NX0852812
NX0852812
8
3
7200
3-1/2
2
3/4
9
Precision Ball
-30°F to +220°F
78-82 Shore D
NX1042812
NX1042812
10
2-1/2
7200
3
2
3/4
10
Precision Ball
-30°F to +220°F
78-82 Shore D
NX1052812
NX1052812
10
3
7200
3-1/2
2
3/4
10
Precision Ball
-30°F to +220°F
78-82 Shore D
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表