RA47 - Male-female-male tee
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra4720-20female-male2c20lateral20tee.prj},{NB=5370002},{SHA256=W5ZA3DUfCFAM7X3D5+G6wvBjTncyBWQI76mwvUx+F5A=},{INAME=05370002},{NAME=05370002},{NNCUSTOM=RA47},{NTCUSTOM=Male-female-male tee},{NBCUSTOM=5370002},{LINACUSTOM=5370002},{STEPFILE=5370002},{PNGFILE=RA47},{DWGFILE=RA47},{CODE=5370002},{TYPE=RA47 14 14},{MAT=Brass Nickel Plated},{D1=R1/4},{D2=G1/4},{L1=11.0},{L1IN=.433},{L2=21.5},{L2IN=.846},{L3=22.5},{L3IN=.886},{L4=44.0},{L4IN=1.732},{CH=12},{G=31.2},{OZ=1.101},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5370001
5370001
RA47 18 18
Brass Nickel Plated
R1/8
G1/8
8.2
.323
17.0
.669
18.5
.728
35.5
1.398
10
16.7
.589
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5370002
5370002
RA47 14 14
Brass Nickel Plated
R1/4
G1/4
11.0
.433
21.5
.846
22.5
.886
44.0
1.732
12
31.2
1.101
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5370003
5370003
RA47 38 38
Brass Nickel Plated
R3/8
G3/8
12.0
.472
24.5
.965
25.5
1.004
50.0
1.969
15
53.8
1.898
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5370004
5370004
RA47 12 12
Brass Nickel Plated
R1/2
G1/2
14.0
.551
29.5
1.161
30.0
1.181
59.5
2.343
19
94.7
3.340
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表