您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RA11 - Nipple, Parallel
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra1120-20nipple2c20parallel.prj},{NB=5010103},{SHA256=R0tAkv425IYTgznNkxR7Oo5weA+rNQdAnl0w7LqCY/U=},{INAME=05010103},{NAME=05010103},{NNCUSTOM=RA11},{NTCUSTOM=Nipple, Parallel},{NBCUSTOM=5010103},{LINACUSTOM=5010103},{STEPFILE=5010103},{PNGFILE=RA11},{DWGFILE=RA11},{CODE=5010103},{TYPE=RA11 18 38},{MAT=Brass Nickel Plated},{D1=G1/8},{D2=G3/8},{L1=6},{L1IN=.236},{L2=9},{L2IN=.354},{L3=20.0},{L3IN=.787},{CH=19},{G=19.0},{OZ=.670},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5010000
5010000
RA11 M5 M5
Brass Nickel Plated
M5x0,8
M5x0,8
5
.197
5
.197
13.5
.531
8
2.0
.071
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5010001
5010001
RA11 M5 18
Brass Nickel Plated
M5x0,8
G1/8
4
.157
6
.236
14.5
.571
14
8.0
.282
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5010101
5010101
RA11 18 18
Brass Nickel Plated
G1/8
G1/8
6
.236
6
.236
16.5
.650
14
8.0
.282
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5010102
5010102
RA11 18 14
Brass Nickel Plated
G1/8
G1/4
6
.236
8
.315
19.0
.748
17
16.2
.571
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5010103
5010103
RA11 18 38
Brass Nickel Plated
G1/8
G3/8
6
.236
9
.354
20.0
.787
19
19.0
.670
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5010202
5010202
RA11 14 14
Brass Nickel Plated
G1/4
G1/4
8
.315
8
.315
21.0
.827
17
18.8
.663
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5010203
5010203
RA11 14 38
Brass Nickel Plated
G1/4
G3/8
8
.315
9
.354
22.0
.866
19
23.5
.829
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5010204
5010204
RA11 14 12
Brass Nickel Plated
G1/4
G1/2
8
.315
10
.394
23.5
.925
24
32.0
1.129
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5010303
5010303
RA11 38 38
Brass Nickel Plated
G3/8
G3/8
9
.354
9
.354
23.0
.906
19
23.0
.811
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5010304
5010304
RA11 38 12
Brass Nickel Plated
G3/8
G1/2
9
.354
10
.394
24.5
.965
24
31.8
1.122
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5010404
5010404
RA11 12 12
Brass Nickel Plated
G1/2
G1/2
10
.394
10
.394
25.5
1.004
24
35.0
1.235
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表