OX26 - Union
C Matic
Category Fittings
Compression Fittings
OX Line - 316l Stainless Steel Compression Fittings
Powered by
CAD模型選擇
{cmatic/typology/compression_fittings/ox_line_316l_stainless_steel_compression_fittings/ox26_union.prj},{NB=X3160030},{NAME=X3160030},{CODE=X3160030},{TYPE=OX26 06 06},{MAT=316L Stainless Steel},{VAR_TUBO=6},{D1=34},{D1IN=1.339},{D2=11},{D2IN=.433},{L1=12},{L1IN=.472},{G=20,4},{OZ=.720},{WT=-40 ÷ 250},{WTF=-40 ÷ 482},{WP=80},{WPP=1160},{CONF1=MOCA},{CONF3=RoHS},{AF=Food and Pharma industry and instrumentation},{NBCUSTOM=X3160030},{NNCUSTOM=OX26},{NTCUSTOM=Union},{LINACUSTOM=X3160030},{STEPFILE=X3160030},{PNGFILE=OX26},{DWGFILE=OX26},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
[mm]
D1
[mm]
D1IN
[in]
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X3160010
X3160010
X3160010
OX26 04 04
316L Stainless Steel
4
34
1.339
9
.354
10
.394
14,9
.526
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3160030
X3160030
X3160030
OX26 06 06
316L Stainless Steel
6
34
1.339
11
.433
12
.472
20,4
.720
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3160040
X3160040
X3160040
OX26 08 08
316L Stainless Steel
8
36
1.417
12
.472
14
.551
26,5
.935
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3160050
X3160050
X3160050
OX26 10 10
316L Stainless Steel
10
45
1.772
17
.669
19
.748
66,4
2.342
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3160060
X3160060
X3160060
OX26 12 12
316L Stainless Steel
12
45
1.772
19
.748
22
.866
85,8
3.027
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表