GB/T301-1995-53000u - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
中业轴承
Powered by
CAD模型選擇
{chinese_manufacturers/zy/gb301-1995-53000u.prj},{NB=Rolling bearings 53309U GB/T301-1995},{IDNR=},{CODE=53309U},{D=45.000},{DD=85.000},{T2=30.100},{D1=47.000},{DD1=85.000},{RR=64.000},{A=25.000},{R=1.000},{T3=33.000},{D3=65.000},{DD3=90.000},{C=10.000},{SERIES=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CODE
[mm]
D
[mm]
DD
[mm]
T2
[mm]
D1
[mm]
DD1
[mm]
RR
[mm]
A
[mm]
R
[mm]
T3
[mm]
D3
[mm]
DD3
[mm]
C
[mm]
SERIES
[mm]
滚动轴承 53200U GB/T 301-1995
53200U
10.000
26.000
11.600
12.000
26.000
22.000
8.500
0.600
13.000
18.000
28.000
3.500
12
滚动轴承 53201U GB/T 301-1995
53201U
12.000
28.000
11.400
14.000
28.000
25.000
11.500
0.600
13.000
20.000
30.000
3.500
12
滚动轴承 53202U GB/T 301-1995
53202U
15.000
32.000
13.300
17.000
32.000
28.000
12.000
0.600
15.000
24.000
35.000
4.000
12
滚动轴承 53203U GB/T 301-1995
53203U
17.000
35.000
13.200
19.000
35.000
32.000
16.000
0.600
15.000
26.000
38.000
4.000
12
滚动轴承 53204U GB/T 301-1995
53204U
20.000
40.000
14.700
22.000
40.000
36.000
18.000
0.600
17.000
30.000
42.000
5.000
12
滚动轴承 53205U GB/T 301-1995
53205U
25.000
47.000
16.700
27.000
47.000
40.000
19.000
0.600
19.000
36.000
50.000
5.500
12
滚动轴承 53026U GB/T 301-1995
53026U
30.000
52.000
17.800
32.000
52.000
45.000
22.000
0.600
20.000
42.000
55.000
5.500
12
滚动轴承 53207U GB/T 301-1995
53207U
35.000
62.000
19.900
37.000
62.000
50.000
24.000
1.000
22.000
48.000
65.000
7.000
12
滚动轴承 53208U GB/T 301-1995
53208U
40.000
68.000
20.300
42.000
68.000
56.000
28.500
1.000
23.000
55.000
72.000
7.000
12
滚动轴承 53209U GB/T 301-1995
53209U
45.000
73.000
21.300
47.000
73.000
56.000
26.000
1.000
24.000
60.000
78.000
7.500
12
滚动轴承 53210U GB/T 301-1995
53210U
50.000
78.000
23.500
52.000
78.000
64.000
32.500
1.000
26.000
62.000
82.000
7.500
12
滚动轴承 53211U GB/T 301-1995
53211U
55.000
90.000
27.300
57.000
90.000
72.000
35.000
1.000
30.000
72.000
95.000
9.000
12
滚动轴承 53212U GB/T 301-1995
53212U
60.000
95.000
28.000
62.000
95.000
72.000
32.500
1.000
31.000
78.000
100.000
9.000
12
滚动轴承 53213U GB/T 301-1995
53213U
65.000
100.000
28.700
67.000
100.000
80.000
40.000
1.000
32.000
82.000
105.000
9.000
12
滚动轴承 53214U GB/T 301-1995
53214U
70.000
105.000
28.800
72.000
105.000
80.000
38.000
1.000
32.000
88.000
110.000
9.000
12
滚动轴承 53215U GB/T 301-1995
53215U
75.000
110.000
28.300
77.000
110.000
90.000
49.000
1.000
32.000
92.000
115.000
9.500
12
滚动轴承 53216U GB/T 301-1995
53216U
80.000
115.000
29.500
82.000
115.000
90.000
46.000
1.000
33.000
98.000
120.000
10.000
12
滚动轴承 53217U GB/T 301-1995
53217U
85.000
125.000
33.100
88.000
125.000
100.000
52.000
1.000
37.000
105.000
130.000
11.000
12
滚动轴承 53218U GB/T 301-1995
53218U
90.000
135.000
38.500
93.000
135.000
100.000
45.000
1.100
42.000
110.000
140.000
13.500
12
滚动轴承 53220U GB/T 301-1995
53220U
100.000
150.000
40.900
103.000
150.000
112.000
52.000
1.100
45.000
125.000
155.000
14.000
12
滚动轴承 53222U GB/T 301-1995
53222U
110.000
160.000
40.200
113.000
160.000
125.000
65.000
1.100
45.000
135.000
165.000
14.000
12
滚动轴承 53224U GB/T 301-1995
53224U
115.000
170.000
40.800
123.000
170.000
125.000
61.000
1.100
46.000
145.000
175.000
15.000
12
滚动轴承 53226U GB/T 301-1995
53226U
125.000
190.000
47.900
133.000
187.000
140.000
67.000
1.500
53.000
160.000
195.000
17.000
12
滚动轴承 53228U GB/T 301-1995
53228U
135.000
200.000
48.600
143.000
197.000
160.000
87.000
1.500
55.000
170.000
210.000
17.000
12
滚动轴承 53230U GB/T 301-1995
53230U
150.000
215.000
53.300
153.000
212.000
160.000
79.000
1.500
60.000
180.000
225.000
20.500
12
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表