GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
浙江一标
Powered by
CAD模型選擇
{chinese_manufacturers/yibiao/gb67-2000.prj},{NB=Screws GB/T 67 M4x16},{IDNR=},{D=4.000},{D3=3.141},{P=0.700},{L=16.000},{A=1.400},{DK=8.000},{K=2.400},{DW=4.700},{N=1.200},{T=1.000},{R=0.200},{X=1.750},{W=1.000},{RF=1.200},{BX=38.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
公称长度
[mm]
B
Thread length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
DW
Diameter of the bearing face
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
R
Transition radius under head
[mm]
X
Length of the thread run-out
[mm]
W
Rest head height
[mm]
RF
HM
[mm]
螺钉 GB/T 67 M1.6x2
1.600
1.171
0.350
2.000
1.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x2.5
1.600
1.171
0.350
2.500
1.800
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x3
1.600
1.171
0.350
3.000
2.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x4
1.600
1.171
0.350
4.000
3.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x5
1.600
1.171
0.350
5.000
4.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x6
1.600
1.171
0.350
6.000
5.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x8
1.600
1.171
0.350
8.000
7.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x10
1.600
1.171
0.350
10.000
9.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x12
1.600
1.171
0.350
12.000
11.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x14
1.600
1.171
0.350
14.000
13.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x16
1.600
1.171
0.350
16.000
15.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M2x2.5
2.000
1.509
0.400
2.500
1.700
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x3
2.000
1.509
0.400
3.000
2.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x4
2.000
1.509
0.400
4.000
3.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x5
2.000
1.509
0.400
5.000
4.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x6
2.000
1.509
0.400
6.000
5.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x8
2.000
1.509
0.400
8.000
7.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x10
2.000
1.509
0.400
10.000
9.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x12
2.000
1.509
0.400
12.000
11.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x14
2.000
1.509
0.400
14.000
13.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x16
2.000
1.509
0.400
16.000
15.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x20
2.000
1.509
0.400
20.000
19.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2.5x3
2.500
1.948
0.450
3.000
2.100
0.900
5.000
1.500
3.100
0.600
0.600
0.100
1.100
0.500
0.800
螺钉 GB/T 67 M2.5x4
2.500
1.948
0.450
4.000
3.100
0.900
5.000
1.500
3.100
0.600
0.600
0.100
1.100
0.500
0.800
螺钉 GB/T 67 M2.5x5
2.500
1.948
0.450
5.000
4.100
0.900
5.000
1.500
3.100
0.600
0.600
0.100
1.100
0.500
0.800
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表