GB/T7810-1995-uepp - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
新疆滚动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xjb/gb7810-1995-uepp.prj},{NB=UEPP204 GB/T7810-1995},{IDNR=},{SE=2},{T=UEPP204},{D=20.000},{B=27},{B1=31.000},{SUB=8.0},{SUE=7.5},{L=99.000},{AA=33.000},{J=76.000},{HH=25.400},{DD=47.000},{S=7.500},{S1=23.500},{C=15.000},{CA=3.700},{CB=2.000},{ED=20.000},{ED1=33.300},{ED2=26.600},{EB2=13.500},{A=4.200},{EH=0.800},{EA1=4.000},{ER4=0.800},{ER3=0.400},{EG=5.000},{EM=6.000},{P=0.750},{D3=26.600},{H=0.800},{R1=0.800},{R2=0.500},{DA=47.000},{H1=4.000},{N=9.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SE
[mm]
T
[mm]
D
[mm]
B
[mm]
B1
[mm]
SUB
[mm]
SUE
[mm]
L
[mm]
AA
[mm]
J
[mm]
HH
[mm]
UEPP201 GB/T7810-1995
2
UEPP201
12.000
0
28.600
0
6.5
87.000
26.000
68.000
22.200
UEPP202 GB/T7810-1995
2
UEPP202
15.000
0
28.600
0
6.5
87.000
26.000
68.000
22.200
UEPP203 GB/T7810-1995
2
UEPP203
17.000
24
28.600
7.0
6.5
87.000
26.000
68.000
22.200
UEPP204 GB/T7810-1995
2
UEPP204
20.000
27
31.000
8.0
7.5
99.000
33.000
76.000
25.400
UEPP205 GB/T7810-1995
2
UEPP205
25.000
28
31.500
8.5
7.5
109.000
33.000
86.000
28.600
UEPP206 GB/T7810-1995
2
UEPP206
30.000
31
35.700
9.0
9.0
119.000
39.000
95.000
33.300
UEPP207 GB/T7810-1995
2
UEPP207
35.000
33.5
38.900
10.0
9.5
130.000
43.000
106.000
39.700
UEPP208 GB/T7810-1995
2
UEPP208
40.000
38
43.700
10.5
11.0
148.000
43.000
120.000
43.700
UEPP209 GB/T7810-1995
2
UEPP209
45.000
0
43.700
0
11.0
156.000
45.000
128.000
46.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SE and SNL plummer block housings for bearings with a cylindrical bore, wit...
SKF
28.06.2024
GB/T7810-1995-ucp - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
PB251STW - Cleanline Mounted Bearing
Hub City
15.09.2021
APC_020 - SPLIT PILLOW BLOCKS - SAF AND SAW SERIES (INCH DIMENSIONS)
SKF
04.04.2024
AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
SKF
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表