GB/T3882-1995-uc - 滚动轴承 外球面球轴承和偏心套外形尺寸
Chinese Manufacturers
新疆滚动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xjb/gb3882-1995-uc.prj},{NB=Rolling bearings UC305 GB/T3882-1995},{IDNR=},{CODE=UC305},{D=25.000},{DD=62.000},{B=38.000},{S=15.000},{S1=23.000},{C=17.000},{CMIN=17},{CMAX=24},{CA=5.400},{CB=3.000},{G=6.000},{DS=M6X0.75},{M=6.000},{P=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CODE
[mm]
D
[mm]
DD
[mm]
B
[mm]
S
[mm]
S1
[mm]
C
[mm]
CMIN
[mm]
CMAX
[mm]
CA
[mm]
CB
[mm]
G
[mm]
DS
[mm]
M
[mm]
P
[mm]
滚动轴承 UC201 GB/T 3882-1995
UC201
12.000
40.000
27.400
11.500
15.900
12.000
12
15
3.400
2.000
4.000
M6X0.75
6.000
0.750
滚动轴承 UC202 GB/T 3882-1995
UC202
15.000
40.000
27.400
11.500
15.900
12.000
12
15
3.400
2.000
4.000
M6X0.75
6.000
0.750
滚动轴承 UC203 GB/T 3882-1995
UC203
17.000
40.000
27.400
11.500
15.900
12.000
12
15
3.400
2.000
4.000
M6X0.75
6.000
0.750
滚动轴承 UC204 GB/T 3882-1995
UC204
20.000
47.000
31.000
12.700
18.300
14.000
14
17
3.700
2.000
5.000
M6X0.75
6.000
0.750
滚动轴承 UC205 GB/T 3882-1995
UC205
25.000
52.000
34.100
14.300
19.800
15.000
15
17
3.900
2.500
5.000
M6X0.75
6.000
0.750
滚动轴承 UC206 GB/T 3882-1995
UC206
30.000
62.000
38.100
15.900
22.200
16.000
16
19
5.000
2.500
5.000
M6X0.75
6.000
0.750
滚动轴承 UC207 GB/T 3882-1995
UC207
35.000
72.000
42.900
17.500
25.400
17.000
17
20
5.700
3.000
7.000
M8X1
8.000
1.000
滚动轴承 UC208 GB/T 3882-1995
UC208
40.000
80.000
49.200
19.000
30.200
18.000
18
21
6.200
3.000
8.000
M8X1
8.000
1.000
滚动轴承 UC209 GB/T 3882-1995
UC209
45.000
85.000
49.200
19.000
30.200
19.000
19
22
6.400
3.000
8.000
M8X1
8.000
1.000
滚动轴承 UC210 GB/T 3882-1995
UC210
50.000
90.000
51.600
19.000
32.600
20.000
20
24
6.500
3.500
10.000
M10X1.25
10.000
1.250
滚动轴承 UC211 GB/T 3882-1995
UC211
55.000
100.000
55.600
22.200
33.400
21.000
21
25
7.000
3.500
10.000
M10X1.25
10.000
1.250
滚动轴承 UC212 GB/T 3882-1995
UC212
60.000
110.000
65.100
25.400
39.700
22.000
22
27
7.600
4.000
10.000
M10X1.25
10.000
1.250
滚动轴承 UC213 GB/T 3882-1995
UC213
65.000
120.000
65.100
25.400
39.700
23.000
23
32
8.500
4.000
10.000
M10X1.25
10.000
1.250
滚动轴承 UC214 GB/T 3882-1995
UC214
70.000
125.000
74.600
30.200
44.400
24.000
24
33
8.900
4.000
12.000
M12X1.5
12.000
1.500
滚动轴承 UC215 GB/T 3882-1995
UC215
75.000
130.000
77.800
33.300
44.500
25.000
25
34
9.200
4.000
12.000
M12X1.5
1.000
1.500
滚动轴承 UC216 GB/T 3882-1995
UC216
80.000
140.000
82.600
33.300
49.300
26.000
26
35
9.500
4.500
12.000
M12X1.5
12.000
1.500
滚动轴承 UC217 GB/T 3882-1995
UC217
85.000
150.000
85.700
34.100
51.600
28.000
28
36
10.200
4.500
12.000
M12X1.5
12.000
1.500
滚动轴承 UC218 GB/T 3882-1995
UC218
90.000
160.000
96.000
39.700
56.300
30.000
30
38
11.200
5.000
12.000
M12X1.5
12.000
1.500
滚动轴承 UC220 GB/T 3882-1995
UC220
100.000
180.000
108.000
42.000
66.000
34.000
34
51
11.200
6.000
12.000
M12X1.5
12.000
1.500
滚动轴承 UC305 GB/T 3882-1995
UC305
25.000
62.000
38.000
15.000
23.000
17.000
17
24
5.400
3.000
6.000
M6X0.75
6.000
0.750
滚动轴承 UC306 GB/T 3882-1995
UC306
30.000
72.000
43.000
17.000
26.000
19.000
19
26
5.700
3.000
6.000
M6X0.75
6.000
0.750
滚动轴承 UC307 GB/T 3882-1995
UC307
35.000
80.000
48.000
19.000
29.000
21.000
21
28
6.200
3.000
8.000
M8X1
8.000
1.000
滚动轴承 UC308 GB/T 3882-1995
UC308
40.000
90.000
52.000
19.000
33.000
23.000
23
30
7.000
3.500
10.000
M10X1.25
10.000
1.250
滚动轴承 UC309 GB/T 3882-1995
UC309
45.000
100.000
57.000
22.000
35.000
25.000
25
33
7.800
3.500
10.000
M10X1.25
10.000
1.500
滚动轴承 UC310 GB/T 3882-1995
UC310
50.000
110.000
61.000
22.000
39.000
27.000
27
35
8.500
4.000
12.000
M12X1.5
12.000
1.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表