GB 947-88 - 开槽球面大圆柱头螺钉
Chinese Manufacturers
永华紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/huabiao/gb947-88.prj},{NB=Screws GB 947 M4X6},{IDNR=},{GUIGE=M4},{D=4.000},{P=0.500},{A=1.400},{AMAX=1.400},{DK=14.000},{DKMAX=14.000},{DKMIN=13.730},{DA=4.700},{DAMAX=4.700},{K=2.800},{KMAX=2.800},{KMIN=2.660},{N=1.200},{NMIN=1.260},{NMAX=1.510},{R=0.200},{RMIN=0.200},{T=1.400},{TMIN=1.400},{W=1.060},{WMIN=1.060},{RR=20.000},{RE=5.600},{L=6.000},{LMIN=5.760},{LMAX=6.240}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GUIGE
螺纹规格
[mm]
D
[mm]
P
[mm]
A
[mm]
AMAX
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
DA
[mm]
DAMAX
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
N
公称值
[mm]
NMIN
[mm]
NMAX
[mm]
R
[mm]
RMIN
[mm]
T
[mm]
TMIN
[mm]
W
[mm]
WMIN
[mm]
RR
[mm]
RE
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB 947 BM1.6X2
M1.6
1.600
0.200
0.700
0.700
6.000
6.000
5.820
2.100
2.100
1.200
1.200
1.060
0.400
0.460
0.600
0.100
0.100
0.600
0.600
0.260
0.260
10.000
2.240
2.000
1.800
2.200
螺钉 GB 947 BM1.6X2.5
M1.6
1.600
0.200
0.700
0.700
6.000
6.000
5.820
2.100
2.100
1.200
1.200
1.060
0.400
0.460
0.600
0.100
0.100
0.600
0.600
0.260
0.260
10.000
2.240
2.500
2.300
2.700
螺钉 GB 947 BM1.6X3
M1.6
1.600
0.200
0.700
0.700
6.000
6.000
5.820
2.100
2.100
1.200
1.200
1.060
0.400
0.460
0.600
0.100
0.100
0.600
0.600
0.260
0.260
10.000
2.240
3.000
2.800
3.200
螺钉 GB 947 BM1.6X4
M1.6
1.600
0.200
0.700
0.700
6.000
6.000
5.820
2.100
2.100
1.200
1.200
1.060
0.400
0.460
0.600
0.100
0.100
0.600
0.600
0.260
0.260
10.000
2.240
4.000
3.760
4.240
螺钉 GB 947 BM1.6X5
M1.6
1.600
0.200
0.700
0.700
6.000
6.000
5.820
2.100
2.100
1.200
1.200
1.060
0.400
0.460
0.600
0.100
0.100
0.600
0.600
0.260
0.260
10.000
2.240
5.000
4.760
5.240
螺钉 GB 947 BM2X2.5
M2
2.000
0.250
0.800
0.800
7.000
7.000
6.780
2.600
2.600
1.400
1.400
1.260
0.500
0.560
0.700
0.100
0.100
0.700
0.700
0.360
0.360
12.000
2.800
2.500
2.300
2.700
螺钉 GB 947 BM2X3
M2
2.000
0.250
0.800
0.800
7.000
7.000
6.780
2.600
2.600
1.400
1.400
1.260
0.500
0.560
0.700
0.100
0.100
0.700
0.700
0.360
0.360
12.000
2.800
3.000
2.800
3.200
螺钉 GB 947 BM2X4
M2
2.000
0.250
0.800
0.800
7.000
7.000
6.780
2.600
2.600
1.400
1.400
1.260
0.500
0.560
0.700
0.100
0.100
0.700
0.700
0.360
0.360
12.000
2.800
4.000
3.760
4.240
螺钉 GB 947 BM2X5
M2
2.000
0.250
0.800
0.800
7.000
7.000
6.780
2.600
2.600
1.400
1.400
1.260
0.500
0.560
0.700
0.100
0.100
0.700
0.700
0.360
0.360
12.000
2.800
5.000
4.760
5.240
螺钉 GB 947 BM2X6
M2
2.000
0.250
0.800
0.800
7.000
7.000
6.780
2.600
2.600
1.400
1.400
1.260
0.500
0.560
0.700
0.100
0.100
0.700
0.700
0.360
0.360
12.000
2.800
6.000
5.760
6.240
螺钉 GB 947 BM2.5X3
M2.5
2.500
0.350
0.900
0.900
9.000
9.000
8.780
3.100
3.100
1.800
1.800
1.660
0.600
0.660
0.800
0.100
0.100
0.900
0.900
0.560
0.560
14.000
3.500
3.000
2.800
3.200
螺钉 GB 947 BM2.5X4
M2.5
2.500
0.350
0.900
0.900
9.000
9.000
8.780
3.100
3.100
1.800
1.800
1.660
0.600
0.660
0.800
0.100
0.100
0.900
0.900
0.560
0.560
14.000
3.500
4.000
3.760
4.240
螺钉 GB 947 BM2.5X5
M2.5
2.500
0.350
0.900
0.900
9.000
9.000
8.780
3.100
3.100
1.800
1.800
1.660
0.600
0.660
0.800
0.100
0.100
0.900
0.900
0.560
0.560
14.000
3.500
5.000
4.760
5.240
螺钉 GB 947 BM2.5X6
M2.5
2.500
0.350
0.900
0.900
9.000
9.000
8.780
3.100
3.100
1.800
1.800
1.660
0.600
0.660
0.800
0.100
0.100
0.900
0.900
0.560
0.560
14.000
3.500
6.000
5.760
6.240
螺钉 GB 947 BM2.5X8
M2.5
2.500
0.350
0.900
0.900
9.000
9.000
8.780
3.100
3.100
1.800
1.800
1.660
0.600
0.660
0.800
0.100
0.100
0.900
0.900
0.560
0.560
14.000
3.500
8.000
7.710
8.290
螺钉 GB 947 BM3X4
M3
3.000
0.350
1.000
1.000
11.000
11.000
10.730
3.600
3.600
2.000
2.000
1.860
0.800
0.860
1.000
0.100
0.100
1.000
1.000
0.660
0.660
16.000
4.200
4.000
3.760
4.240
螺钉 GB 947 BM3X5
M3
3.000
0.350
1.000
1.000
11.000
11.000
10.730
3.600
3.600
2.000
2.000
1.860
0.800
0.860
1.000
0.100
0.100
1.000
1.000
0.660
0.660
16.000
4.200
5.000
4.760
5.240
螺钉 GB 947 BM3X6
M3
3.000
0.350
1.000
1.000
11.000
11.000
10.730
3.600
3.600
2.000
2.000
1.860
0.800
0.860
1.000
0.100
0.100
1.000
1.000
0.660
0.660
16.000
4.200
6.000
5.760
6.240
螺钉 GB 947 BM3X8
M3
3.000
0.350
1.000
1.000
11.000
11.000
10.730
3.600
3.600
2.000
2.000
1.860
0.800
0.860
1.000
0.100
0.100
1.000
1.000
0.660
0.660
16.000
4.200
8.000
7.710
8.290
螺钉 GB 947 BM3X10
M3
3.000
0.350
1.000
1.000
11.000
11.000
10.730
3.600
3.600
2.000
2.000
1.860
0.800
0.860
1.000
0.100
0.100
1.000
1.000
0.660
0.660
16.000
4.200
10.000
9.710
10.290
螺钉 GB 947 BM4X5
M4
4.000
0.500
1.400
1.400
14.000
14.000
13.730
4.700
4.700
2.800
2.800
2.660
1.200
1.260
1.510
0.200
0.200
1.400
1.400
1.060
1.060
20.000
5.600
5.000
4.760
5.240
螺钉 GB 947 BM4X6
M4
4.000
0.500
1.400
1.400
14.000
14.000
13.730
4.700
4.700
2.800
2.800
2.660
1.200
1.260
1.510
0.200
0.200
1.400
1.400
1.060
1.060
20.000
5.600
6.000
5.760
6.240
螺钉 GB 947 BM4X8
M4
4.000
0.500
1.400
1.400
14.000
14.000
13.730
4.700
4.700
2.800
2.800
2.660
1.200
1.260
1.510
0.200
0.200
1.400
1.400
1.060
1.060
20.000
5.600
8.000
7.710
8.290
螺钉 GB 947 BM4X10
M4
4.000
0.500
1.400
1.400
14.000
14.000
13.730
4.700
4.700
2.800
2.800
2.660
1.200
1.260
1.510
0.200
0.200
1.400
1.400
1.060
1.060
20.000
5.600
10.000
9.710
10.290
螺钉 GB 947 BM4X12
M4
4.000
0.500
1.400
1.400
14.000
14.000
13.730
4.700
4.700
2.800
2.800
2.660
1.200
1.260
1.510
0.200
0.200
1.400
1.400
1.060
1.060
20.000
5.600
12.000
11.650
12.350
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表