HB4-14-2002 - Elbow,B type,90 degree,flared tube
Chinese Manufacturers
恒兴管件
Powered by
CAD模型選擇
{chinese_manufacturers/hengxing/hb4-14-2002.prj},{NB=HB4-14-16},{IDNR=},{SERIES=1},{D0=16},{DN=-},{D=16.0},{D1=17.2},{D2=24.8},{M=M27X1.5},{DD=27},{P=1.5},{H=6.5},{T=18},{DD1=23},{DD2=42},{T1=32},{B=2},{L=37},{L1=57},{C=15.0},{BB=17},{S=24},{M1=6.57},{M2=18.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SERIES
ⁿ/ₐ
D0
nominal size
[mm]
DN
nominal size
[mm]
D
[mm]
D1
[mm]
D2
[mm]
M
[mm]
DD
[mm]
P
[mm]
H
[mm]
T
[mm]
DD1
[mm]
DD2
[mm]
T1
[mm]
B
[mm]
L
[mm]
L1
[mm]
C
[mm]
BB
[mm]
S
[mm]
M1
weight of 100 pieces of Aluminium alloy in theory
[kg]
M2
weight of 100 pieces of steel in theory
[kg]
HB4-14-2
1
2
2.0
3.0
6.5
M8X1
8
1.0
3.5
10
6
14
21
2
17
35
5.0
5
8
0.5
1.39
HB4-14-3
1
3
-
3.0
4.0
8.5
M10X1
10
1.0
4.0
11
8
18
22
2
21
38
6.0
6
10
0.8
2.23
HB4-14-2-4
2
-
4
2.7
3.6
8.5
M10X1
10
1.0
4.5
12
8
18
23
2
21
39
6.0
6
10
-
2.53
HB4-14-4
1
4
-
4.0
5.0
10.5
M12X1
12
1.0
5.0
12
10
20
23
2
21
39
7.0
6
12
1.03
2.87
HB4-14-2-6
2
-
6
3.7
4.6
10.5
M12X1
12
1.0
5.5
13
10
20
24
2
23
40
7.0
6
12
1.04
2.95
HB4-14-6
1
6
-
6.0
7.0
12.5
M14X1
14
1.0
5.0
12
12
20
24
2
23
42
8.0
7
14
1.74
4.85
HB4-14-2-8
2
-
8
5.5
6.6
12.5
M14X1
14
1.0
5.5
13
12
20
25
2
24
43
8.0
7
14
1.84
5.22
HB4-14-8
1
8
-
8.0
9.0
14.5
M16X1
16
1.0
5.0
13
14
22
26
2
25
45
9.0
9
14
2.24
6.24
HB4-14-2-10
2
-
10
7.5
8.8
14.5
M16X1
16
1.0
5.0
14
14
22
27
2
26
46
9.0
9
17
2.42
6.87
HB4-14-10
1
10
-
10.0
11.0
16.8
M18X1.5
18
1.5
5.0
15
16
24
27
2
29
47
10.0
10
17
2.77
7.72
HB4-14-2-12
2
-
12
9.5
10.8
17.8
M20X1.5
20
1.5
6.5
17
16
26
29
2
31
49
10.0
10
19
3.67
10.4
HB4-14-12
1
12
-
12.0
13.0
19.8
M22X1.5
22
1.5
6.0
16
18
30
28
2
32
52
12.0
13
19
4.18
11.64
HB4-14-2-14
2
-
14
11.5
12.8
19.8
M22X1.5
22
1.5
6.0
17
18
30
29
2
33
53
12.0
13
22
4.7
13.32
HB4-14-13
1
13
-
13.0
14.0
19.8
M22X1.5
22
1.5
5.5
16
19
30
28
2
32
52
12.0
14
19
4.18
11.64
HB4-14-14
1
14
-
14.0
15.2
21.8
M24X1.5
24
1.5
6.0
17
21
35
30
2
34
54
13.0
15
22
5.5
15.32
HB4-14-2-16
2
-
16
13.5
14.8
21.8
M24X1.5
24
1.5
6.5
18
20
35
31
2
35
55
13.0
15
22
5.71
16.2
HB4-14-16
1
16
-
16.0
17.2
24.8
M27X1.5
27
1.5
6.5
18
23
42
32
2
37
57
15.0
17
24
6.57
18.3
HB4-14-2-18
2
-
18
15.5
16.8
24.8
M27X1.5
27
1.5
7.0
18
22
42
32
2
37
57
15.0
17
24
6.81
19.31
HB4-14-18
1
18
-
18.0
19.2
27.8
M30X1.5
30
1.5
7.5
19
25
45
33
2
39
60
16.0
18
27
8.54
23.79
HB4-14-2-20
2
-
20
17.0
18.5
27.8
M30X1.5
30
1.5
8.0
19
24
45
33
2
39
60
16.0
18
27
9.18
26.04
HB4-14-20
1
20
-
20.0
21.2
30.0
M33X2
33
2.0
8.0
21
27
50
35
3
43
65
18.0
21
27
11.03
30.73
HB4-14-2-22
2
-
22
19.0
20.5
30.0
M33X2
33
2.0
8.5
22
27
50
36
3
43
66
16.5
21
27
10.35
29.3
HB4-14-22
1
22
-
22.0
23.4
30.0
M33X2
33
2.0
6.5
21
29
50
35
3
43
65
18.0
22
30
10.62
29.58
HB4-14-2-25
2
-
25
22.0
23.5
30.0
M33X2
33
2.0
7.5
22
28
50
36
3
44
66
17.0
22
30
14.92
42.3
HB4-14-25
1
25
-
25.0
26.4
36.0
M39X2
39
2.0
8.5
22
32
60
37
3
48
73
21.0
26
32
19.9
55.44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表