GB/T2672-2004 - 内六角花形盘头螺钉
Chinese Manufacturers
海德信亨紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/hd/gb2672-2004.prj},{NB=GB/T2672 M4X30},{IDNR=},{D=4.000},{P=0.700},{A=1.400},{B=38.000},{DA=4.700},{DK=8.000},{DKMAX=8.000},{DKMIN=7.640},{K=3.100},{KMAX=3.100},{KMIN=2.920},{R=0.200},{RF=6.500},{X=1.750},{NO=20},{RI=0.614},{RE=0.353},{AA=3.950},{T=1.660},{TMAX=1.660},{TMIN=1.270},{L=30.000},{LMIN=29.580},{LMAX=30.420},{MM=3.23}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
[mm]
P
[mm]
A
max
[mm]
B
min
[mm]
DA
max
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
R
max
[mm]
RF
¡Ö
[mm]
X
max
[mm]
NO
槽号No.
[mm]
RI
[mm]
RE
[mm]
AA
参考
[mm]
T
[mm]
TMAX
[mm]
TMIN
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
MM
[mm]
螺钉 GB/T 2672 M2X3
2.000
0.400
0.800
25.000
2.600
4.000
4.000
3.700
1.600
1.600
1.460
0.100
3.200
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
3.000
2.800
3.200
0.178
螺钉 GB/T 2672 M2X4
2.000
0.400
0.800
25.000
2.600
4.000
4.000
3.700
1.600
1.600
1.460
0.100
3.200
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
4.000
3.760
4.240
0.196
螺钉 GB/T 2672 M2X5
2.000
0.400
0.800
25.000
2.600
4.000
4.000
3.700
1.600
1.600
1.460
0.100
3.200
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
5.000
4.760
5.240
0.215
螺钉 GB/T 2672 M2X6
2.000
0.400
0.800
25.000
2.600
4.000
4.000
3.700
1.600
1.600
1.460
0.100
3.200
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
6.000
5.760
6.240
0.233
螺钉 GB/T 2672 M2X8
2.000
0.400
0.800
25.000
2.600
4.000
4.000
3.700
1.600
1.600
1.460
0.100
3.200
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
8.000
7.710
8.290
0.27
螺钉 GB/T 2672 M2X10
2.000
0.400
0.800
25.000
2.600
4.000
4.000
3.700
1.600
1.600
1.460
0.100
3.200
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
10.000
9.710
10.290
0.307
螺钉 GB/T 2672 M2X12
2.000
0.400
0.800
25.000
2.600
4.000
4.000
3.700
1.600
1.600
1.460
0.100
3.200
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
12.000
11.650
12.350
0.344
螺钉 GB/T 2672 M2X14
2.000
0.400
0.800
25.000
2.600
4.000
4.000
3.700
1.600
1.600
1.460
0.100
3.200
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
14.000
13.650
14.350
0.381
螺钉 GB/T 2672 M2X16
2.000
0.400
0.800
25.000
2.600
4.000
4.000
3.700
1.600
1.600
1.460
0.100
3.200
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
16.000
15.650
16.350
0.418
螺钉 GB/T 2672 M2X20
2.000
0.400
0.800
25.000
2.600
4.000
4.000
3.700
1.600
1.600
1.460
0.100
3.200
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
20.000
19.580
20.420
0.492
螺钉 GB/T 2672 M2.5X3
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
3.000
2.800
3.200
0.336
螺钉 GB/T 2672 M2.5X4
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
4.000
3.760
4.240
0.366
螺钉 GB/T 2672 M2.5X5
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
5.000
4.760
5.240
0.396
螺钉 GB/T 2672 M2.5X6
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
6.000
5.760
6.240
0.426
螺钉 GB/T 2672 M2.5X8
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
8.000
7.710
8.290
0.486
螺钉 GB/T 2672 M2.5X10
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
10.000
9.710
10.290
0.546
螺钉 GB/T 2672 M2.5X12
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
12.000
11.650
12.350
0.606
螺钉 GB/T 2672 M2.5X14
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
14.000
13.650
14.350
0.666
螺钉 GB/T 2672 M2.5X16
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
16.000
15.650
16.350
0.726
螺钉 GB/T 2672 M2.5X20
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
20.000
19.580
20.420
0.846
螺钉 GB/T 2672 M2.5X25
2.500
0.450
0.900
25.000
3.100
5.000
5.000
4.700
2.100
2.100
1.960
0.100
4.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.913
25.000
24.580
25.420
0.996
螺钉 GB/T 2672 M3X4
3.000
0.500
1.000
25.000
3.600
5.600
5.600
5.300
2.400
2.400
2.260
0.100
5.000
1.250
10
0.441
0.276
2.800
1.270
1.270
1.010
4.000
3.760
4.240
0.544
螺钉 GB/T 2672 M3X5
3.000
0.500
1.000
25.000
3.600
5.600
5.600
5.300
2.400
2.400
2.260
0.100
5.000
1.250
10
0.441
0.276
2.800
1.270
1.270
1.010
5.000
4.760
5.240
0.588
螺钉 GB/T 2672 M3X6
3.000
0.500
1.000
25.000
3.600
5.600
5.600
5.300
2.400
2.400
2.260
0.100
5.000
1.250
10
0.441
0.276
2.800
1.270
1.270
1.010
6.000
5.760
6.240
0.632
螺钉 GB/T 2672 M3X8
3.000
0.500
1.000
25.000
3.600
5.600
5.600
5.300
2.400
2.400
2.260
0.100
5.000
1.250
10
0.441
0.276
2.800
1.270
1.270
1.010
8.000
7.710
8.290
0.72
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SNPXS - 梅花槽盘头小螺钉
NBK (锅屋百迪株式会社)
26.06.2024
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB2674-2004 - 内六角花形半沉头螺钉
Chinese Manufacturers
21.05.2014
Q184 - Hexagon bolts with flange-Small series
Chinese Manufacturers
21.05.2014
GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
26.06.2017
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
GB/T6185.1-2000 - 2型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
GB/T288-94 20000CA - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
GB/T17880.5-99 - 平头六角铆螺母
Chinese Manufacturers
21.05.2014
GB/T17880.4-99 - 120°小沉头铆螺母
Chinese Manufacturers
21.05.2014
GB/T6185.2-2000 - 2型全金属六角锁紧螺母 细牙
Chinese Manufacturers
26.06.2017
LRPN - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表