CB-1 - CB-1
Chinese Manufacturers
浙江恒昌链条有限公司
Powered by
CAD模型選擇
{chinese_manufacturers/hcc/cb-1.prj},{NB=C10B-1},{INO=C10B-1},{P=15.875},{D1=10.160},{B1=9.650},{D2=5.080},{T=1.700},{H2=14.730},{PT=0.000},{L=19.600},{QQ=22.200},{Q=1.010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
INO
Chain NO. ISO
ⁿ/ₐ
P
Pitch
[mm]
D1
Roller dia.
[mm]
B1
Inside Width
[mm]
D2
Pin dia.
[mm]
T
Plate thinckness
[mm]
H2
plate depth
[mm]
PT
transverse pitch
[mm]
L
pin length
[mm]
QQ
Ultimate tensile strength
[KN]
Q
Weight approx.
[kg/m]
C08B-1
C08B-1
12.700
8.510
7.750
4.450
1.600
11.810
0.000
17.000
17.800
0.800
C10B-1
C10B-1
15.875
10.160
9.650
5.080
1.700
14.730
0.000
19.600
22.200
1.010
C12B-1
C12B-1
19.500
12.070
11.680
5.720
1.850
16.130
0.000
22.700
28.900
1.310
C16B-1
C16B-1
25.400
15.880
17.020
8.280
3.000
21.080
0.000
36.100
60.000
2.970
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表